Proximity Sensor, Cylindrical, Metric Threaded, [E2A]

Brand :
OMRON

Caution

    Product Description

    The high quality and the long-life design of the E2A extended sensing distance provide high operational reliability, accurate performance and long sensor lifetime for a wide range of applications.
    • Extended (double) sensing distance
    • IP67 and IP69k for highest water protection
    • DC 3-wire (NO, NC)
    • Wide temperature range –40 to 70°C
    • 200 mA max load current
    • Wide installation and connectivity range through modular concept

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat