1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OPTEX FA M8-QD Cable

QD CABLE FOR THRU-BEAM HEAD

OPTEX FA M8-QD Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,645.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

OPTEX FA M8-QD Cable

Part Number
DSL-8L04-2-130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,645.33

QD CABLE FOR THRU-BEAM HEAD 1 Piece(s) 22 Day(s)

Loading...

  1. 1

Basic Information

Type Cable Connection type Female connector: M8 4-pin, Female connector: M8 4-pin, Male connector: RITS 4-pin Material PVC
Bending radius R details(mm) Flexible use: > 10 x cable diameter, Stationary position: > 5 x cable diameter Additional Information Y-splitter Operating Temperature Details Flexible use: +5 °C ... +80 °C, Stationary Position: –25 °C ... +80 °C

Please check the type/dimensions/specifications of the part DSL-8L04-2-130 in the OPTEX FA M8-QD Cable series.