(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
- Universal voltage photoelectric sensor 12~240 VDC / 24~240 VAC, M12 QD types are available.
- Relay contact (AC/DC models) and Transistor output (DC models).
- Rugged duty sensor housing.
Part Number |
---|
VD-250CP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detection Distance (mm) | Detection Type | Light Source | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Connecting Type | Output | Specification (type) | Timer Function | Types | Detection Distance details (mm) | Supply Voltage Details (VDC) | Response Time (ms) | Current Consumption (mA) | Power Consumption (VA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,505.33 | PNP, CONNECTOR | 1 Piece(s) | 22 Day(s) | - | Reflection | [Red] Infrared LED | ~3000 | Diffused Reflective | Connector type | PNP | Diffuse type | No timer function | - | 2500 | AC24-240V, DC12-240V +/-10% ripple, DC10-30V incl. 10% ripple | 5 or less | 5 | 5 |
Loading...
Type | Photoelectric sensor | Housing type | ABS Glass fiber reinforced |
---|
Please check the type/dimensions/specifications of the part VD-250CP in the OPTEX FA Photoelectric Sensor Amplifier Built-in Type Universal Voltage Sensors, V Series series.
Part Number |
---|
BGS-V80CN |
BGS-V80P |
VD-100CP |
VD-250N |
VD-250P |
VD-300 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detection Distance (mm) | Detection Type | Light Source | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Connecting Type | Output | Specification (type) | Timer Function | Types | Detection Distance details (mm) | Supply Voltage Details (VDC) | Response Time (ms) | Current Consumption (mA) | Power Consumption (VA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,321.33 | 1 Piece(s) | 22 Day(s) | - | Reflection | [Red] Red LED | ~1000 | BGS Reflection | Connector type | NPN | BGS longer type | - | - | 20~800 | 10 to 30, including 10% ripple (p-p) | 2 | 25 | - | ||
฿ 2,161.33 | 1 Piece(s) | 22 Day(s) | - | Reflection | [Red] Red LED | ~1000 | BGS Reflection | Cable type | PNP | BGS longest type | - | - | 20~800 | 10 to 30, including 10% ripple (p-p) | 2 | 25 | - | ||
฿ 2,505.33 | 1 Piece(s) | 22 Day(s) | - | Reflection | [Red] Red LED | ~1000 | Diffused Reflective | Connector type | PNP | Diffuse type | No timer function | - | 1000 | AC24-240V, DC12-240V +/-10% ripple, DC10-30V incl. 10% ripple | 1.5 or less | 35 | 5 | ||
฿ 2,297.33 | 1 Piece(s) | 22 Day(s) | - | Reflection | [Red] Infrared LED | ~3000 | Diffused Reflective | Terminal block type | NPN | DC power type/Diffuse reflective type | No timer function | - | 2500 | AC24-240V, DC12-240V +/-10% ripple, DC10-30V incl. 10% ripple | 5 or less | 5 | 5 | ||
฿ 2,297.33 | 1 Piece(s) | 22 Day(s) | - | Reflection | [Red] Infrared LED | ~3000 | Diffused Reflective | Terminal block type | PNP | DC power type/Diffuse reflective type | No timer function | - | 2500 | AC24-240V, DC12-240V +/-10% ripple, DC10-30V incl. 10% ripple | 5 or less | 5 | 5 | ||
฿ 2,297.33 | 1 Piece(s) | 36 Day(s) | - | Reflection | [Red] Infrared LED | ~3000 | Diffused Reflective | Terminal block type | - | Universal voltage type/Diffuse reflective type | No timer function | - | 3000 | AC24-240V, DC12-240V +/-10% ripple, DC10-30V incl. 10% ripple | 20 or less | 5 | 5 |
How can we improve?
How can we improve?