1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
OPTEX FA Photoelectric Sensor Amplifier Built-in Type Universal Voltage Sensors, V Series (Part Number)

DIFFUSE 1.3 METER

OPTEX FA Photoelectric Sensor Amplifier Built-in Type Universal Voltage Sensors, V Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,161.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
V Series Datasheet Click Here

Product Description

[Features]
- Universal voltage photoelectric sensor 12~240 VDC / 24~240 VAC, M12 QD types are available.
- Relay contact (AC/DC models) and Transistor output (DC models).
- Rugged duty sensor housing.

Part Number
VD-130T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetection Distance
(mm)
Detection Type Light Source Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Connecting Type Output Specification (type) Timer Function Types Detection Distance details
(mm)
Supply Voltage Details
(VDC)
Response Time
(ms)
Current Consumption
(mA)
Power Consumption
(VA)

฿ 2,505.33

DIFFUSE 1.3 METER 1 Piece(s) Quote -Reflection[Red] Red LED~2000Diffused ReflectiveTerminal block type-Universal voltage type/Diffuse reflective typeWith timer function-1300AC24-240V, DC12-240V +/-10% ripple, DC10-30V incl. 10% ripple20 or less355

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Housing type ABS Glass fiber reinforced

Please check the type/dimensions/specifications of the part VD-130T in the OPTEX FA Photoelectric Sensor Amplifier Built-in Type Universal Voltage Sensors, V Series series.

Products with similar specification

Part Number
BGS-V80CN
BGS-V80P
VD-100CP
VD-250CP
VD-250N
VD-250P
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDetection Distance
(mm)
Detection Type Light Source Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Connecting Type Output Specification (type) Timer Function Types Detection Distance details
(mm)
Supply Voltage Details
(VDC)
Response Time
(ms)
Current Consumption
(mA)
Power Consumption
(VA)

฿ 2,321.33

1 Piece(s) 22 Day(s) -Reflection[Red] Red LED~1000BGS ReflectionConnector typeNPNBGS longer type--20~80010 to 30, including 10% ripple (p-p)225-

฿ 2,161.33

1 Piece(s) 22 Day(s) -Reflection[Red] Red LED~1000BGS ReflectionCable typePNPBGS longest type--20~80010 to 30, including 10% ripple (p-p)225-

฿ 2,505.33

1 Piece(s) 22 Day(s) -Reflection[Red] Red LED~1000Diffused ReflectiveConnector typePNPDiffuse typeNo timer function-1000AC24-240V, DC12-240V +/-10% ripple, DC10-30V incl. 10% ripple1.5 or less355

฿ 2,505.33

1 Piece(s) 22 Day(s) -Reflection[Red] Infrared LED~3000Diffused ReflectiveConnector typePNPDiffuse typeNo timer function-2500AC24-240V, DC12-240V +/-10% ripple, DC10-30V incl. 10% ripple5 or less55

฿ 2,297.33

1 Piece(s) 22 Day(s) -Reflection[Red] Infrared LED~3000Diffused ReflectiveTerminal block typeNPNDC power type/Diffuse reflective typeNo timer function-2500AC24-240V, DC12-240V +/-10% ripple, DC10-30V incl. 10% ripple5 or less55

฿ 2,297.33

1 Piece(s) 22 Day(s) -Reflection[Red] Infrared LED~3000Diffused ReflectiveTerminal block typePNPDC power type/Diffuse reflective typeNo timer function-2500AC24-240V, DC12-240V +/-10% ripple, DC10-30V incl. 10% ripple5 or less55