1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
OPTEX FA Photoelectric Sensor Amplifier Built-in Type Universal Voltage Sensors, V Series (Part Number)

TERMINAL CONNECTION

OPTEX FA Photoelectric Sensor Amplifier Built-in Type Universal Voltage Sensors, V Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,161.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
V Series Datasheet Click Here

Product Description

[Features]
- Universal voltage photoelectric sensor 12~240 VDC / 24~240 VAC, M12 QD types are available.
- Relay contact (AC/DC models) and Transistor output (DC models).
- Rugged duty sensor housing.

Part Number
VT-3000P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetection Distance
(mm)
Detection Type Light Source Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Connecting Type Output Specification (type) Timer Function Types Detection Distance details
(mm)
Supply Voltage Details
(VDC)
Response Time
(ms)
Current Consumption
(mA)
Power Consumption
(VA)

฿ 2,297.33

TERMINAL CONNECTION 1 Piece(s) 22 Day(s) -Penetration[Red] Red LEDMore than 10000-Terminal block typePNPDC power type/Through-beam typeNo timer function-30000AC24-240V, DC12-240V +/-10% ripple, DC10-30V incl. 10% ripple1.5 or less358.5

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Housing type ABS Glass fiber reinforced

Please check the type/dimensions/specifications of the part VT-3000P in the OPTEX FA Photoelectric Sensor Amplifier Built-in Type Universal Voltage Sensors, V Series series.

Products with similar specification

Part Number
BGS-V50N
BGS-V80CN
BGS-V80P
VD-100CP
VT-4000
VT-4000T
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDetection Distance
(mm)
Detection Type Light Source Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Connecting Type Output Specification (type) Timer Function Types Detection Distance details
(mm)
Supply Voltage Details
(VDC)
Response Time
(ms)
Current Consumption
(mA)
Power Consumption
(VA)

฿ 2,161.33

1 Piece(s) 22 Day(s) -Reflection[Red] Red LED~500BGS ReflectionCable typeNPNBGS longer type--20~50010 to 30, including 10% ripple (p-p)225-

฿ 2,321.33

1 Piece(s) 22 Day(s) -Reflection[Red] Red LED~1000BGS ReflectionConnector typeNPNBGS longer type--20~80010 to 30, including 10% ripple (p-p)225-

฿ 2,161.33

1 Piece(s) 22 Day(s) -Reflection[Red] Red LED~1000BGS ReflectionCable typePNPBGS longest type--20~80010 to 30, including 10% ripple (p-p)225-

฿ 2,505.33

1 Piece(s) 22 Day(s) -Reflection[Red] Red LED~1000Diffused ReflectiveConnector typePNPDiffuse typeNo timer function-1000AC24-240V, DC12-240V +/-10% ripple, DC10-30V incl. 10% ripple1.5 or less355

฿ 2,297.33

1 Piece(s) Quote 40000Penetration[Red] Red LEDMore than 10000-Terminal block type-Universal voltage type/Through-beam typeNo timer functionUniversal voltage type/Through-beam type-AC24-240V, DC12-240V +/-10% ripple, DC10-30V incl. 10% ripple20 or less358.5

฿ 2,505.33

1 Piece(s) Quote 40000Penetration[Red] Red LEDMore than 10000-Terminal block type-Universal voltage type/Through-beam typeWith timer functionUniversal voltage type/Through-beam type-AC24-240V, DC12-240V +/-10% ripple, DC10-30V incl. 10% ripple20 or less358.5