1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OPTEX FA Photoelectric Sensors Amplifier Built-in Type Standard-Sized Sensors, Z3 Series

OPTEX FA Photoelectric Sensors Amplifier Built-in Type Standard-Sized Sensors, Z3 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 790.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Z3 Series Datasheet Click Here

Product Description

Industry standard sensor
- Longest sensing distance in class at 25 m*
- Significantly reduced dead zone
- Indicators visible from any angle
- New lineup of through-beam type with high power IR LED
- *Red LED type, with through-beam type

Part Number
Z3D-100CN4
Z3D-100CP4
Z3D-100N
Z3D-100P
Z3D-L09CN4
Z3D-L09CP4
Z3D-L09N
Z3D-L09P
Z3R-400CN4
Z3R-400CP4
Z3R-400N
Z3R-400P
Z3R-Q200CN4
Z3R-Q200CP4
Z3R-Q200N
Z3R-Q200P
Z3T-2500CN4
Z3T-2500CP4
Z3T-2500N
Z3T-2500P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetection distance 【classification】 Type Detection Distance
(mm)
Output Light Source Spot Size Hysteresis Indicators Control Output Output Mode Connection Rating Current Consumption
(mA)
Applicable Regulations Applicable Standards Company Standards Ambient Temperature
(℃)
Ambient Humidity Ambient illuminance
(lx)
Vibration resistance Shock resistance Material Included items

฿ 880.00

DIFFUSE 0-100CM M8 NO BRACKET 1 Piece(s) 22 Day(s) -Up to 1000Connector type0~1000NPN4 element red LED, wavelength 632 nmApprox. ø75 mm at 1 mMax. 20%Output indicator: orange LED, Stability indicator: green LED (no indicator equipped on through-beam type emitter)NPN/PNP Open collector 100 mA/30 VDC Max.Light ON, Dark ON selectable by switchCable type: 2 m long, ø3.8 mm (Minimum bending radius: 15.2 mm (When fixed in place) Connector type: M8, 4-pin25 or lessEMC: 2014/30/EU, RoHS directive (2011/65/EU), China RoHS (MIIT Order No. 32)EN 60947-5-2Noise resistance: Feilen Level 3 cleared-25 to +5535 to 85% RH (No condensation or freezing)Sunlight: 10,000, Incandescent lamp: 3,00010 to 55 Hz; Double amplitude 1.5 mm; 2 hours in each of the X, Y, and Z directionsApprox. 100 G (1000 m/s2) 3 times in each of the X, Y, and Z directionsHousing: ABS, Front cover: PMMAInstruction manual

฿ 880.00

DIFFUSE 0-100CM M8 NO BRACKET 1 Piece(s) 22 Day(s) -Up to 1000Connector type0~1000PNP4 element red LED, wavelength 632 nmApprox. ø75 mm at 1 mMax. 20%Output indicator: orange LED, Stability indicator: green LED (no indicator equipped on through-beam type emitter)NPN/PNP Open collector 100 mA/30 VDC Max.Light ON, Dark ON selectable by switchCable type: 2 m long, ø3.8 mm (Minimum bending radius: 15.2 mm (When fixed in place) Connector type: M8, 4-pin25 or lessEMC: 2014/30/EU, RoHS directive (2011/65/EU), China RoHS (MIIT Order No. 32)EN 60947-5-2Noise resistance: Feilen Level 3 cleared-25 to +5535 to 85% RH (No condensation or freezing)Sunlight: 10,000, Incandescent lamp: 3,00010 to 55 Hz; Double amplitude 1.5 mm; 2 hours in each of the X, Y, and Z directionsApprox. 100 G (1000 m/s2) 3 times in each of the X, Y, and Z directionsHousing: ABS, Front cover: PMMAInstruction manual

฿ 880.00

OPT1 1 Piece(s) 22 Day(s) -Up to 1000Cable type0~1000NPN4 element red LED, wavelength 632 nmApprox. ø75 mm at 1 mMax. 20%Output indicator: orange LED, Stability indicator: green LED (no indicator equipped on through-beam type emitter)NPN/PNP Open collector 100 mA/30 VDC Max.Light ON, Dark ON selectable by switchCable type: 2 m long, ø3.8 mm (Minimum bending radius: 15.2 mm (When fixed in place) Connector type: M8, 4-pin25 or lessEMC: 2014/30/EU, RoHS directive (2011/65/EU), China RoHS (MIIT Order No. 32)EN 60947-5-2Noise resistance: Feilen Level 3 cleared-25 to +5535 to 85% RH (No condensation or freezing)Sunlight: 10,000, Incandescent lamp: 3,00010 to 55 Hz; Double amplitude 1.5 mm; 2 hours in each of the X, Y, and Z directionsApprox. 100 G (1000 m/s2) 3 times in each of the X, Y, and Z directionsHousing: ABS, Front cover: PMMAInstruction manual

฿ 880.00

CABLE PNP NO BRACKET 1 Piece(s) 22 Day(s) -Up to 1000Cable type0~1000PNP4 element red LED, wavelength 632 nmApprox. ø75 mm at 1 mMax. 20%Output indicator: orange LED, Stability indicator: green LED (no indicator equipped on through-beam type emitter)NPN/PNP Open collector 100 mA/30 VDC Max.Light ON, Dark ON selectable by switchCable type: 2 m long, ø3.8 mm (Minimum bending radius: 15.2 mm (When fixed in place) Connector type: M8, 4-pin25 or lessEMC: 2014/30/EU, RoHS directive (2011/65/EU), China RoHS (MIIT Order No. 32)EN 60947-5-2Noise resistance: Feilen Level 3 cleared-25 to +5535 to 85% RH (No condensation or freezing)Sunlight: 10,000, Incandescent lamp: 3,00010 to 55 Hz; Double amplitude 1.5 mm; 2 hours in each of the X, Y, and Z directionsApprox. 100 G (1000 m/s2) 3 times in each of the X, Y, and Z directionsHousing: ABS, Front cover: PMMAInstruction manual

฿ 1,134.29

DIFFUSE 1-9CM M8 NO BRACKET 1 Piece(s) 22 Day(s) -Up to 100Connector type10~90NPN4 element red LED, wavelength 632 nmApprox. ø8 mm at 90 mmMax. 10%Output indicator: orange LED, Stability indicator: green LED (no indicator equipped on through-beam type emitter)NPN/PNP Open collector 100 mA/30 VDC Max.Light ON, Dark ON selectable by switchCable type: 2 m long, ø3.8 mm (Minimum bending radius: 15.2 mm (When fixed in place) Connector type: M8, 4-pin20 or lessEMC: 2014/30/EU, RoHS directive (2011/65/EU), China RoHS (MIIT Order No. 32)EN 60947-5-2Noise resistance: Feilen Level 3 cleared-25 to +5535 to 85% RH (No condensation or freezing)Sunlight: 10,000, Incandescent lamp: 3,00010 to 55 Hz; Double amplitude 1.5 mm; 2 hours in each of the X, Y, and Z directionsApprox. 100 G (1000 m/s2) 3 times in each of the X, Y, and Z directionsHousing: ABS, Front cover: PMMAInstruction manual

฿ 1,134.29

DIFFUSE 1-9CM M8 NO BRACKET 1 Piece(s) 22 Day(s) -Up to 100Connector type10~90PNP4 element red LED, wavelength 632 nmApprox. ø8 mm at 90 mmMax. 10%Output indicator: orange LED, Stability indicator: green LED (no indicator equipped on through-beam type emitter)NPN/PNP Open collector 100 mA/30 VDC Max.Light ON, Dark ON selectable by switchCable type: 2 m long, ø3.8 mm (Minimum bending radius: 15.2 mm (When fixed in place) Connector type: M8, 4-pin20 or lessEMC: 2014/30/EU, RoHS directive (2011/65/EU), China RoHS (MIIT Order No. 32)EN 60947-5-2Noise resistance: Feilen Level 3 cleared-25 to +5535 to 85% RH (No condensation or freezing)Sunlight: 10,000, Incandescent lamp: 3,00010 to 55 Hz; Double amplitude 1.5 mm; 2 hours in each of the X, Y, and Z directionsApprox. 100 G (1000 m/s2) 3 times in each of the X, Y, and Z directionsHousing: ABS, Front cover: PMMAInstruction manual

฿ 1,134.29

PHOTOELECTRIC SENSORS 1 Piece(s) 22 Day(s) -Up to 100Cable type10~90NPN4 element red LED, wavelength 632 nmApprox. ø8 mm at 90 mmMax. 10%Output indicator: orange LED, Stability indicator: green LED (no indicator equipped on through-beam type emitter)NPN/PNP Open collector 100 mA/30 VDC Max.Light ON, Dark ON selectable by switchCable type: 2 m long, ø3.8 mm (Minimum bending radius: 15.2 mm (When fixed in place) Connector type: M8, 4-pin20 or lessEMC: 2014/30/EU, RoHS directive (2011/65/EU), China RoHS (MIIT Order No. 32)EN 60947-5-2Noise resistance: Feilen Level 3 cleared-25 to +5535 to 85% RH (No condensation or freezing)Sunlight: 10,000, Incandescent lamp: 3,00010 to 55 Hz; Double amplitude 1.5 mm; 2 hours in each of the X, Y, and Z directionsApprox. 100 G (1000 m/s2) 3 times in each of the X, Y, and Z directionsHousing: ABS, Front cover: PMMAInstruction manual

฿ 1,134.29

CABLE PNP NO BRACKET 1 Piece(s) 22 Day(s) -Up to 100Cable type10~90PNP4 element red LED, wavelength 632 nmApprox. ø8 mm at 90 mmMax. 10%Output indicator: orange LED, Stability indicator: green LED (no indicator equipped on through-beam type emitter)NPN/PNP Open collector 100 mA/30 VDC Max.Light ON, Dark ON selectable by switchCable type: 2 m long, ø3.8 mm (Minimum bending radius: 15.2 mm (When fixed in place) Connector type: M8, 4-pin20 or lessEMC: 2014/30/EU, RoHS directive (2011/65/EU), China RoHS (MIIT Order No. 32)EN 60947-5-2Noise resistance: Feilen Level 3 cleared-25 to +5535 to 85% RH (No condensation or freezing)Sunlight: 10,000, Incandescent lamp: 3,00010 to 55 Hz; Double amplitude 1.5 mm; 2 hours in each of the X, Y, and Z directionsApprox. 100 G (1000 m/s2) 3 times in each of the X, Y, and Z directionsHousing: ABS, Front cover: PMMAInstruction manual

฿ 790.00

RETRO 0.01-4M M8 1 Piece(s) 22 Day(s) -Up to 4000Connector type10~4000NPN4 element red LED, wavelength 632 nmApprox. ø280 mm at 4 m-Output indicator: orange LED, Stability indicator: green LED (no indicator equipped on through-beam type emitter)NPN/PNP Open collector 100 mA/30 VDC Max.Light ON, Dark ON selectable by switchCable type: 2 m long, ø3.8 mm (Minimum bending radius: 15.2 mm (When fixed in place) Connector type: M8, 4-pin20 or lessEMC: 2014/30/EU, RoHS directive (2011/65/EU), China RoHS (MIIT Order No. 32)EN 60947-5-2Noise resistance: Feilen Level 3 cleared-25 to +5535 to 85% RH (No condensation or freezing)Sunlight: 10,000, Incandescent lamp: 3,00010 to 55 Hz; Double amplitude 1.5 mm; 2 hours in each of the X, Y, and Z directionsApprox. 100 G (1000 m/s2) 3 times in each of the X, Y, and Z directionsHousing: ABS, Front cover: PMMAInstruction manual

฿ 790.00

RETRO 0.01-4M M8 1 Piece(s) 22 Day(s) -Up to 4000Connector type10~4000PNP4 element red LED, wavelength 632 nmApprox. ø280 mm at 4 m-Output indicator: orange LED, Stability indicator: green LED (no indicator equipped on through-beam type emitter)NPN/PNP Open collector 100 mA/30 VDC Max.Light ON, Dark ON selectable by switchCable type: 2 m long, ø3.8 mm (Minimum bending radius: 15.2 mm (When fixed in place) Connector type: M8, 4-pin20 or lessEMC: 2014/30/EU, RoHS directive (2011/65/EU), China RoHS (MIIT Order No. 32)EN 60947-5-2Noise resistance: Feilen Level 3 cleared-25 to +5535 to 85% RH (No condensation or freezing)Sunlight: 10,000, Incandescent lamp: 3,00010 to 55 Hz; Double amplitude 1.5 mm; 2 hours in each of the X, Y, and Z directionsApprox. 100 G (1000 m/s2) 3 times in each of the X, Y, and Z directionsHousing: ABS, Front cover: PMMAInstruction manual

฿ 790.00

CABLE NPN 1 Piece(s) 22 Day(s) -Up to 4000Cable type10~4000NPN4 element red LED, wavelength 632 nmApprox. ø280 mm at 4 m-Output indicator: orange LED, Stability indicator: green LED (no indicator equipped on through-beam type emitter)NPN/PNP Open collector 100 mA/30 VDC Max.Light ON, Dark ON selectable by switchCable type: 2 m long, ø3.8 mm (Minimum bending radius: 15.2 mm (When fixed in place) Connector type: M8, 4-pin20 or lessEMC: 2014/30/EU, RoHS directive (2011/65/EU), China RoHS (MIIT Order No. 32)EN 60947-5-2Noise resistance: Feilen Level 3 cleared-25 to +5535 to 85% RH (No condensation or freezing)Sunlight: 10,000, Incandescent lamp: 3,00010 to 55 Hz; Double amplitude 1.5 mm; 2 hours in each of the X, Y, and Z directionsApprox. 100 G (1000 m/s2) 3 times in each of the X, Y, and Z directionsHousing: ABS, Front cover: PMMAInstruction manual

฿ 790.00

CABLE PNP NO BRACKET 1 Piece(s) 22 Day(s) -Up to 4000Cable type10~4000PNP4 element red LED, wavelength 632 nmApprox. ø280 mm at 4 m-Output indicator: orange LED, Stability indicator: green LED (no indicator equipped on through-beam type emitter)NPN/PNP Open collector 100 mA/30 VDC Max.Light ON, Dark ON selectable by switchCable type: 2 m long, ø3.8 mm (Minimum bending radius: 15.2 mm (When fixed in place) Connector type: M8, 4-pin20 or lessEMC: 2014/30/EU, RoHS directive (2011/65/EU), China RoHS (MIIT Order No. 32)EN 60947-5-2Noise resistance: Feilen Level 3 cleared-25 to +5535 to 85% RH (No condensation or freezing)Sunlight: 10,000, Incandescent lamp: 3,00010 to 55 Hz; Double amplitude 1.5 mm; 2 hours in each of the X, Y, and Z directionsApprox. 100 G (1000 m/s2) 3 times in each of the X, Y, and Z directionsHousing: ABS, Front cover: PMMAInstruction manual

฿ 1,118.57

RETRO 0.01-2M M8 1 Piece(s) 22 Day(s) -Up to 2000Connector type10~2000NPN4 element red LEDApprox. ø140 mm (at a distance of 2 m)-Output indicator (orange), stability indicator (green)NPN/PNP type open collector Max. 100 mA/30 VDCLight ON / Dark ON selectableCable type: Cable length: 2 m ø3.8 / Connector type: M8, 4-pin20 or less----25 to +55 (no freezing)35 to 85% RH (no condensation)Sunlight: 10,000 Incandescent lamp: 3,000 or less10 to 55 Hz; double amplitude 1.5 mm; 2 hours in each of the X, Y, and Z directionsApprox. 100 G (1000 m/s2), 3 times in each of the X, Y, and Z directionsHousing: ABS Front cover: PMMANone

฿ 1,118.57

RETRO 0.01-2M M8 1 Piece(s) 22 Day(s) -Up to 2000Connector type10~2000PNP4 element red LEDApprox. ø140 mm (at a distance of 2 m)-Output indicator (orange), stability indicator (green)NPN/PNP type open collector Max. 100 mA/30 VDCLight ON / Dark ON selectableCable type: Cable length: 2 m ø3.8 / Connector type: M8, 4-pin20 or less----25 to +55 (no freezing)35 to 85% RH (no condensation)Sunlight: 10,000 Incandescent lamp: 3,000 or less10 to 55 Hz; double amplitude 1.5 mm; 2 hours in each of the X, Y, and Z directionsApprox. 100 G (1000 m/s2), 3 times in each of the X, Y, and Z directionsHousing: ABS Front cover: PMMANone

฿ 1,118.57

CABLE NPN 1 Piece(s) 22 Day(s) -Up to 2000Cable type10~2000NPN4 element red LEDApprox. ø140 mm (at a distance of 2 m)-Output indicator (orange), stability indicator (green)NPN/PNP type open collector Max. 100 mA/30 VDCLight ON / Dark ON selectableCable type: Cable length: 2 m ø3.8 / Connector type: M8, 4-pin20 or less----25 to +55 (no freezing)35 to 85% RH (no condensation)Sunlight: 10,000 Incandescent lamp: 3,000 or less10 to 55 Hz; double amplitude 1.5 mm; 2 hours in each of the X, Y, and Z directionsApprox. 100 G (1000 m/s2), 3 times in each of the X, Y, and Z directionsHousing: ABS Front cover: PMMANone

฿ 1,118.57

CABLE PNP NO BRACKET 1 Piece(s) 22 Day(s) -Up to 2000Cable type10~2000PNP4 element red LEDApprox. ø140 mm (at a distance of 2 m)-Output indicator (orange), stability indicator (green)NPN/PNP type open collector Max. 100 mA/30 VDCLight ON / Dark ON selectableCable type: Cable length: 2 m ø3.8 / Connector type: M8, 4-pin20 or less----25 to +55 (no freezing)35 to 85% RH (no condensation)Sunlight: 10,000 Incandescent lamp: 3,000 or less10 to 55 Hz; double amplitude 1.5 mm; 2 hours in each of the X, Y, and Z directionsApprox. 100 G (1000 m/s2), 3 times in each of the X, Y, and Z directionsHousing: ABS Front cover: PMMANone

฿ 924.29

THRU-BEAM 25M M8 1 Piece(s) 22 Day(s) -More Than 10000Connector type25000NPN4 element red LED, wavelength 632 nmApprox. ø1800 mm at 25 m-Output indicator: orange LED, Stability indicator: green LED (no indicator equipped on through-beam type emitter)NPN/PNP Open collector 100 mA/30 VDC Max.Light ON, Dark ON selectable by switchCable type: 2 m long, ø3.8 mm (Minimum bending radius: 15.2 mm (When fixed in place) Connector type: M8, 4-pinEmitter: 20 or less, Receiver: 15 or lessEMC: 2014/30/EU, RoHS directive (2011/65/EU), China RoHS (MIIT Order No. 32)EN 60947-5-2Noise resistance: Feilen Level 3 cleared-25 to +5535 to 85% RH (No condensation or freezing)Sunlight: 10,000, Incandescent lamp: 3,00010 to 55 Hz; Double amplitude 1.5 mm; 2 hours in each of the X, Y, and Z directionsApprox. 100 G (1000 m/s2) 3 times in each of the X, Y, and Z directionsHousing: ABS, Front cover: PMMAInstruction manual

฿ 924.29

THRU-BEAM 25M M8 1 Piece(s) 22 Day(s) -More Than 10000Connector type25000PNP4 element red LED, wavelength 632 nmApprox. ø1800 mm at 25 m-Output indicator: orange LED, Stability indicator: green LED (no indicator equipped on through-beam type emitter)NPN/PNP Open collector 100 mA/30 VDC Max.Light ON, Dark ON selectable by switchCable type: 2 m long, ø3.8 mm (Minimum bending radius: 15.2 mm (When fixed in place) Connector type: M8, 4-pinEmitter: 20 or less, Receiver: 15 or lessEMC: 2014/30/EU, RoHS directive (2011/65/EU), China RoHS (MIIT Order No. 32)EN 60947-5-2Noise resistance: Feilen Level 3 cleared-25 to +5535 to 85% RH (No condensation or freezing)Sunlight: 10,000, Incandescent lamp: 3,00010 to 55 Hz; Double amplitude 1.5 mm; 2 hours in each of the X, Y, and Z directionsApprox. 100 G (1000 m/s2) 3 times in each of the X, Y, and Z directionsHousing: ABS, Front cover: PMMAInstruction manual

฿ 924.29

OPTEX_FA 1 Piece(s) 22 Day(s) 10More Than 10000Cable type25000NPN4 element red LED, wavelength 632 nmApprox. ø1800 mm at 25 m-Output indicator: orange LED, Stability indicator: green LED (no indicator equipped on through-beam type emitter)NPN/PNP Open collector 100 mA/30 VDC Max.Light ON, Dark ON selectable by switchCable type: 2 m long, ø3.8 mm (Minimum bending radius: 15.2 mm (When fixed in place) Connector type: M8, 4-pinEmitter: 20 or less, Receiver: 15 or lessEMC: 2014/30/EU, RoHS directive (2011/65/EU), China RoHS (MIIT Order No. 32)EN 60947-5-2Noise resistance: Feilen Level 3 cleared-25 to +5535 to 85% RH (No condensation or freezing)Sunlight: 10,000, Incandescent lamp: 3,00010 to 55 Hz; Double amplitude 1.5 mm; 2 hours in each of the X, Y, and Z directionsApprox. 100 G (1000 m/s2) 3 times in each of the X, Y, and Z directionsHousing: ABS, Front cover: PMMAInstruction manual

฿ 924.29

CABLE PNP NO BRACKET 1 Piece(s) 22 Day(s) -More Than 10000Cable type25000PNP4 element red LED, wavelength 632 nmApprox. ø1800 mm at 25 m-Output indicator: orange LED, Stability indicator: green LED (no indicator equipped on through-beam type emitter)NPN/PNP Open collector 100 mA/30 VDC Max.Light ON, Dark ON selectable by switchCable type: 2 m long, ø3.8 mm (Minimum bending radius: 15.2 mm (When fixed in place) Connector type: M8, 4-pinEmitter: 20 or less, Receiver: 15 or lessEMC: 2014/30/EU, RoHS directive (2011/65/EU), China RoHS (MIIT Order No. 32)EN 60947-5-2Noise resistance: Feilen Level 3 cleared-25 to +5535 to 85% RH (No condensation or freezing)Sunlight: 10,000, Incandescent lamp: 3,00010 to 55 Hz; Double amplitude 1.5 mm; 2 hours in each of the X, Y, and Z directionsApprox. 100 G (1000 m/s2) 3 times in each of the X, Y, and Z directionsHousing: ABS, Front cover: PMMAInstruction manual

Loading...

  1. 1

Basic Information

Type Photoelectric Sensor Response Time(μs) 500 or less Sensitivity Adjustment 1-turn potentiometer
Rating Supply Voltage(VDC) 10 to 30, including 10% ripple (p-p) Degree of protection IP67 Weight without cable Approx. 10 g