(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Vision sensors accessories for MVS Series
Part Number |
---|
FASV-EXR1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Thread Size | Focal Length | Filter Size | F Value Brightness | Additional Information |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 745.71 | CLOSE FOCUS RING 1MM FOR MVS | 1 Piece(s) | 22 Day(s) | [Lens for Sensor] Other accessories | - | - | - | - | Close-up ring for image sensor |
Loading...
Please check the type/dimensions/specifications of the part FASV-EXR1 in the OPTEX FA Accessories for MVS Series series.
Part Number |
---|
FASV-EXR2 |
FASV-EXR5 |
FASV-F0814 |
FASV-IR270 |
FASV-PL255-RS |
FASV-PL270-RS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Thread Size | Focal Length | Filter Size | F Value Brightness | Additional Information |
---|---|---|---|---|---|---|---|---|---|---|
฿ 745.71 | 1 Piece(s) | 22 Day(s) | [Lens for Sensor] Other accessories | - | - | - | - | Close-up ring for image sensor | ||
฿ 1,392.00 | 1 Piece(s) | 22 Day(s) | [Lens for Sensor] Other accessories | - | - | - | - | Close-up ring for image sensor | ||
฿ 9,788.75 | 1 Piece(s) | 22 Day(s) | [Lens for Sensor] Lens of sensor | - | 8mm | M27 P0.5 | F1.3 | CCTV Len for image sensor (C mount) | ||
฿ 9,788.75 | 1 Piece(s) | 22 Day(s) | [Lens for Sensor] Lens of sensor | M27.5 P0.5 | - | - | - | Len for Sensor MVS Series, IR cut filter | ||
฿ 3,480.00 | 1 Piece(s) | 22 Day(s) | [Lens for Sensor] Other accessories | M25.5 P0.5 | - | - | - | Polarizing filter for image sensor | ||
฿ 3,480.00 | 1 Piece(s) | 22 Day(s) | [Lens for Sensor] Other accessories | M27 P0.5 | - | - | - | Polarizing filter for image sensor |
How can we improve?
How can we improve?