(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The stainless protector guards against shocks.
- Features a stainless protector
- Robust structure built-in nut type
- Immune to external noise
Part Number |
---|
KR-250CN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Detection Type | Light Source | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Connecting Type | Output | Detection Distance details (mm) | Supply Voltage Details (VDC) | Type | Response Time (ms) | Current Consumption (mA) | Cable Length (m) | Additional Information |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,505.33 | CONNECTOR | 1 Piece(s) | 22 Day(s) | [Photoelectric Sensor] Photoelectric sensor | Reflection | [Red] Red LED | ~3000 | Retro-Reflective | Connector type | NPN | 1~2500 | 10 to 30, including 10% ripple (p-p) | Retro-reflective type | 0.7 or less | 35 or less | - | - |
Loading...
Please check the type/dimensions/specifications of the part KR-250CN in the OPTEX FA Sensors with Built-in Amplifier Stainless Protective Type, K Series series.
Part Number |
---|
KD-40P |
KD-L09CP |
KD-L09N |
KR-250CP |
KR-250N |
KR-250N-5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Detection Type | Light Source | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Connecting Type | Output | Detection Distance details (mm) | Supply Voltage Details (VDC) | Type | Response Time (ms) | Current Consumption (mA) | Cable Length (m) | Additional Information |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,228.00 | 1 Piece(s) | 22 Day(s) | [Photoelectric Sensor] Photoelectric sensor | Reflection | [Red] Red LED | ~400 | Diffused Reflective | Cable type | PNP | 400 | 10 to 30, including 10% ripple (p-p) | Diffuse-reflective type | 0.7 or less | 30 or less | - | - | ||
฿ 2,505.33 | 1 Piece(s) | 22 Day(s) | [Photoelectric Sensor] Photoelectric sensor | Reflection | [Red] Red LED | ~100 | Limited Reflection | Connector type | PNP | 10~90 | 10 to 30, including 10% ripple (p-p) | Limited diffuse reflective type | 0.7 or less | 30 or less | - | - | ||
฿ 2,228.00 | 1 Piece(s) | 22 Day(s) | [Photoelectric Sensor] Photoelectric sensor | Reflection | [Red] Red LED | ~100 | Limited Reflection | Cable type | NPN | 10~90 | 10 to 30, including 10% ripple (p-p) | Limited diffuse reflective type | 0.7 or less | 30 or less | - | - | ||
฿ 2,505.33 | 1 Piece(s) | 22 Day(s) | [Photoelectric Sensor] Photoelectric sensor | Reflection | [Red] Red LED | ~3000 | Retro-Reflective | Connector type | PNP | 1~2500 | 10 to 30, including 10% ripple (p-p) | Retro-reflective type | 0.7 or less | 35 or less | - | - | ||
฿ 2,228.00 | 1 Piece(s) | 22 Day(s) | [Photoelectric Sensor] Photoelectric sensor | Reflection | [Red] Red LED | ~3000 | Retro-Reflective | Cable type | NPN | 1~2500 | 10 to 30, including 10% ripple (p-p) | Retro-reflective type | 0.7 or less | 35 or less | - | - | ||
฿ 3,062.67 | 1 Piece(s) | 22 Day(s) | [Lens for Sensor] Cable | - | - | - | - | - | NPN | - | - | - | - | - | 5 | 5m cable for KR-250N |
How can we improve?
How can we improve?