1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
OPTEX FA Sensors with Built-in Amplifier Stainless Protective Type, K Series (Part Number)

CONVERGENT, 9CM, PNP, CABLE

OPTEX FA Sensors with Built-in Amplifier Stainless Protective Type, K Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,228.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

K Series Datasheet
Click Here

Product Description

The stainless protector guards against shocks.
- Features a stainless protector
- Robust structure built-in nut type
- Immune to external noise

Part Number
KD-L09P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Detection Type Light Source Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Connecting Type Output Detection Distance details
(mm)
Supply Voltage Details
(VDC)
Type Response Time
(ms)
Current Consumption
(mA)
Cable Length
(m)
Additional Information

฿ 2,228.00

CONVERGENT, 9CM, PNP, CABLE 1 Piece(s) 22 Day(s) [Photoelectric Sensor] Photoelectric sensorReflection[Red] Red LED~100Limited ReflectionCable typePNP10~9010 to 30, including 10% ripple (p-p)Limited diffuse reflective type0.7 or less30 or less--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part KD-L09P in the OPTEX FA Sensors with Built-in Amplifier Stainless Protective Type, K Series series.

Products with similar specification

Part Number
KD-40P
KD-L09CP
KD-L09N
KR-250CN
KR-250CP
KR-250N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Detection Type Light Source Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Connecting Type Output Detection Distance details
(mm)
Supply Voltage Details
(VDC)
Type Response Time
(ms)
Current Consumption
(mA)
Cable Length
(m)
Additional Information

฿ 2,228.00

1 Piece(s) 22 Day(s) [Photoelectric Sensor] Photoelectric sensorReflection[Red] Red LED~400Diffused ReflectiveCable typePNP40010 to 30, including 10% ripple (p-p)Diffuse-reflective type0.7 or less30 or less--

฿ 2,505.33

1 Piece(s) 22 Day(s) [Photoelectric Sensor] Photoelectric sensorReflection[Red] Red LED~100Limited ReflectionConnector typePNP10~9010 to 30, including 10% ripple (p-p)Limited diffuse reflective type0.7 or less30 or less--

฿ 2,228.00

1 Piece(s) 22 Day(s) [Photoelectric Sensor] Photoelectric sensorReflection[Red] Red LED~100Limited ReflectionCable typeNPN10~9010 to 30, including 10% ripple (p-p)Limited diffuse reflective type0.7 or less30 or less--

฿ 2,505.33

1 Piece(s) 22 Day(s) [Photoelectric Sensor] Photoelectric sensorReflection[Red] Red LED~3000Retro-ReflectiveConnector typeNPN1~250010 to 30, including 10% ripple (p-p)Retro-reflective type0.7 or less35 or less--

฿ 2,505.33

1 Piece(s) 22 Day(s) [Photoelectric Sensor] Photoelectric sensorReflection[Red] Red LED~3000Retro-ReflectiveConnector typePNP1~250010 to 30, including 10% ripple (p-p)Retro-reflective type0.7 or less35 or less--

฿ 2,228.00

1 Piece(s) 22 Day(s) [Photoelectric Sensor] Photoelectric sensorReflection[Red] Red LED~3000Retro-ReflectiveCable typeNPN1~250010 to 30, including 10% ripple (p-p)Retro-reflective type0.7 or less35 or less--