1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OPTEX FA Coaxial Retro-reflective Sensors, ZR-X Series

OPTEX FA Coaxial Retro-reflective Sensors, ZR-X Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,392.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

ZR-X Series Datasheet
Click Here

Product Description

[Features]
- Coaxial optical system for stable detection
- Zero detection dead area from a reflector
- Fast response of 250μs

Part Number
ZR-X250CP4
ZR-X250N
ZR-X250P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnecting Type Output

฿ 1,532.00

COAXIAL RETRO 2.5 METER 1 Piece(s) 22 Day(s) Connector typePNP

฿ 1,392.00

CABLE NPN 1 Piece(s) 22 Day(s) Cable typeNPN

฿ 1,392.00

2.5 METER CABLE PNP 1 Piece(s) 22 Day(s) Cable typePNP

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detection Type Reflection Light Source Red LED
Detection distance 【classification】(mm) ~3000 Detection Type (Selectable only with Reflection Type) Retro-Reflective Detection Distance details(mm) 0~2500
Supply Voltage Details(VDC) 10 to 30, including 10% ripple (p-p) Spot Size Approx. Φ60 mm / 2m Current Consumption(mA) 20 or less