(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ABB JOKAB Cable with connectors M12
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connector type | CN1 | CN2 | Cable rated voltage (V) | Length (m) | Cable shape | Special Feature | Product Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,000.00 | 6M CABLE 5X034 M12 FEMAL | 1 Piece(s) | 3 Day(s) | [M12] M12-5 | Female Straight | - | - | 6 | - | - | - | ||
฿ 1,666.67 | M12-C62 CABLE 6M MALE | 1 Piece(s) | 70 Day(s) | [M12] M12-5 | Male Straight | - | - | 6 | - | - | - | ||
฿ 833.33 | M12-C31 3M CABLE 5X0,34 | 1 Piece(s) | 70 Day(s) | [M12] M12-5 | Female Straight | - | - | 3 | - | - | - | ||
฿ 2,166.67 | M12-C61V2 6M CABLE 5X0,34 | 1 Piece(s) | 70 Day(s) | [M12] M12-5 | [Other] Female Right Angle | - | 24 | 6 | - | - | Cable with Connecotr | ||
฿ 7,592.00 | M12-C101 10M CABLE FEMALE | 1 Piece(s) | 3 Day(s) | [M12] M12-5 | Female Straight | - | - | 10 | - | - | - | ||
฿ 2,500.00 | M12-C102 10M CABLE 5X0.34 MALE | 1 Piece(s) | 70 Day(s) | [M12] M12-5 | Male Straight | - | - | 10 | - | - | - | ||
฿ 2,000.00 | M12-C201 20M CABLE FEMALE | 1 Piece(s) | 70 Day(s) | [M12] M12-5 | Female Straight | - | - | 20 | - | - | - | ||
฿ 3,000.00 | M12-C101V2 10M CABLE 5X0,34 | 1 Piece(s) | 70 Day(s) | [M12] M12-5 | [Other] Female Right Angle | - | 24 | 10 | - | - | - | ||
฿ 2,000.00 | M12-C112 CABLE 1M FEMALE MALE | 1 Piece(s) | 3 Day(s) | [M12] M12-5 | Female Straight | Male Straight | - | 1 | - | - | - | ||
฿ 2,000.00 | 3M CABLE 5X034 FEMALE MALE | 1 Piece(s) | 3 Day(s) | [M12] M12-5 | Female Straight | Male Straight | - | 3 | - | - | - | ||
฿ 2,000.00 | 6M CABLE 5X034 FEMALE MALE | 1 Piece(s) | 3 Day(s) | [M12] M12-5 | Female Straight | Male Straight | - | 6 | - | - | - | ||
฿ 2,000.00 | 10M CABLE FEMALE MALE | 1 Piece(s) | 3 Day(s) | [M12] M12-5 | Female Straight | Male Straight | - | 10 | - | - | - | ||
฿ 2,000.00 | 20M CABLE FEMALE MALE | 1 Piece(s) | 70 Day(s) | [M12] M12-5 | Female Straight | Male Straight | - | 20 | - | - | - | ||
฿ 1,000.00 | M12-C33 3M CABLE 8X0.34 FEMALE | 1 Piece(s) | 70 Day(s) | [M12] M12-8 | Female Straight | - | - | 3 | - | - | - | ||
฿ 2,000.00 | M12-C63 6M CABLE 8X0.34 FEMALE | 1 Piece(s) | 3 Day(s) | [M12] M12-8 | Female Straight | - | - | 6 | - | - | - | ||
฿ 10,917.00 | 10 M CABLE 8X034 FEMALE | 1 Piece(s) | 70 Day(s) | [M12] M12-8 | Female Straight | - | - | 10 | - | - | - | ||
฿ 2,000.00 | M12-C203 20M CABLE FEMALE | 1 Piece(s) | 70 Day(s) | [M12] M12-8 | Female Straight | - | - | 20 | - | - | - | ||
฿ 3,666.67 | M12-C104 10M CABLE 8X0,34 | 1 Piece(s) | 70 Day(s) | [M12] M12-8 | Male Straight | - | 24 | 10 | - | - | - | ||
฿ 2,000.00 | 1M CABLE 8X034 FEMALEMALE | 1 Piece(s) | 3 Day(s) | [M12] M12-8 | Female Straight | Male Straight | - | 1 | - | - | - | ||
฿ 2,000.00 | 3M CABLE 8X034 FEMALEMALE | 1 Piece(s) | 3 Day(s) | [M12] M12-8 | Female Straight | Male Straight | - | 3 | - | - | - | ||
฿ 1,833.33 | 0.3M CABLE 5X034 FEMALE MALE | 1 Piece(s) | 3 Day(s) | [M12] M12-5 | Female Straight | Male Straight | - | 0.3 | - | - | - | ||
฿ 2,000.00 | 60MM CABLE FEMALE MALE | 1 Piece(s) | 70 Day(s) | [M12] M12-5 | Female Straight | Male Straight | - | 0.06 | - | - | - | ||
฿ 2,500.00 | 60MM CABLE FEMALE MALE | 1 Piece(s) | 70 Day(s) | [M12] M12-8 | Female Straight | Male Straight | - | 0.06 | - | - | - | ||
฿ 3,500.00 | 10M 5X0,34 FEMALEMALE | 1 Piece(s) | 70 Day(s) | [M12] M12-5 | Male Straight | Female Straight | - | 10 | - | - | - | ||
฿ 2,333.33 | M12 CABLE FEMALE 6M | 1 Piece(s) | 70 Day(s) | [M12] M12 | Female Straight | - | - | 6 | - | - | - | ||
฿ 2,500.00 | M12 CABLE FEMALE 10M | 1 Piece(s) | 70 Day(s) | [M12] M12 | Female Straight | - | - | 10 | - | - | - | ||
฿ 5,000.00 | M12 CABLE FEMALE 20M | 1 Piece(s) | 70 Day(s) | [M12] M12 | Female Straight | - | - | 20 | - | - | - | ||
฿ 3,333.33 | M12-C634 CABLE | 1 Piece(s) | 70 Day(s) | [M12] M12-8 | Male Straight | Female Straight | - | 6 | - | - | - | ||
฿ 4,333.33 | M12-C1034 CABLE | 1 Piece(s) | 70 Day(s) | [M12] M12-8 | Male Straight | Female Straight | - | 10 | - | - | - | ||
฿ 7,500.00 | M12-C2034 CABLE | 1 Piece(s) | 70 Day(s) | [M12] M12-8 | Male Straight | Female Straight | - | 20 | - | - | - | ||
฿ 2,833.33 | M12-C61HE 6M CABLE M12 FEMALE | 1 Piece(s) | 70 Day(s) | [M12] M12-5 | Female Straight | - | - | 6 | - | - | - | ||
฿ 4,166.67 | M12-C101HE 10M CABLE M12 FEMAL | 1 Piece(s) | 70 Day(s) | [M12] M12-5 | Female Straight | - | - | 10 | - | - | - | ||
฿ 1,333.33 | M12-CT0214 8-5 POL | 1 Piece(s) | 70 Day(s) | [M12] M12-8 | Female Straight | Male Straight | - | 0.2 | - | M12-8 Female and M12-5 Male connectors. | - | ||
฿ 2,000.00 | M12-CT0212 INDIV ZONES | 1 Piece(s) | 70 Day(s) | [M12] M12-5 | Male Straight | Female Straight | - | 0.2 | - | - | - | ||
฿ 1,500.00 | TRANSF URAX-ORION2B/2E/3E | 1 Piece(s) | 70 Day(s) | [M12] M12-8 | Male Straight | Female Straight | - | 1 | - | - | - | ||
฿ 3,500.00 | M12-C51-ASI | 1 Piece(s) | 70 Day(s) | [M12] M12-5 | Female Straight | - | - | 5 | - | - | - | ||
฿ 4,333.33 | M12-C251S-ASI | 1 Piece(s) | 70 Day(s) | [M12] M12-5 | Female Straight | - | - | 2.5 | [Discrete Wire] Spiral Wire | - | - |
Loading...
Number Of Cores | 12 |
---|
How can we improve?
How can we improve?