1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UCP Series, Bearing unit, Pillow block type

UCP Series, Bearing unit, Pillow block type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 411.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Pillow block ball bearing unit with extended inner ring and set screw locking, cast iron, Japanese standards


Pillow (plummer) block ball bearing units consist of an insert bearing mounted in a cast iron housing that can be bolted to a support surface. This variant is strong and stiff, and is suitable for applications with both constant and alternating directions of rotation. It has an inner ring extended on both sides and is locked onto the shaft by tightening a set screw on the inner ring, making it easy to mount.

  • Strong

  • Designed for a constant and alternating rotation

  • Ready to mount

  • Lubricated and sealed bearing

  • Quick locking onto the shaft

  • Cost-effective

Part Number
UCP204SALE
UCP204-12SALE
UCP205SALE
UCP205-16SALE
UCP206SALE
UCP207SALE
UCP207-20SALE
UCP208SALE
UCP208-24SALE
UCP209SALE
UCP209-28SALE
UCP210SALE
UCP211SALE
UCP211-32SALE
UCP212SALE
UCP212-36SALE
UCP213SALE
UCP213-40SALE
UCP214SALE
UCP215SALE
UCP216SALE
UCP218SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Bore Dia. d
(Ø)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)

฿ 455.00

฿ 389.98

BALL BEARING UNITS UCP 1 Piece(s) 3 Day(s) 20127006500

฿ 411.67

฿ 352.84

BALL BEARING UNITS UCP 1 Piece(s) 3 Day(s) 19.05127006500

฿ 473.33

฿ 405.69

BALL BEARING UNITS UCP 1 Piece(s) 3 Day(s) 25140007800

฿ 496.67

฿ 425.70

BALL BEARING UNITS UCP 1 Piece(s) 3 Day(s) 25.4140007800

฿ 620.00

฿ 531.40

BALL BEARING UNITS UCP 1 Piece(s) 3 Day(s) 301950011200

฿ 701.67

฿ 601.40

BALL BEARING UNITS UCP 1 Piece(s) 3 Day(s) 352550015300

฿ 685.00

฿ 587.11

BALL BEARING UNITS UCP 1 Piece(s) 3 Day(s) 31.752550015300

฿ 861.67

฿ 738.54

BALL BEARING UNITS UCP 1 Piece(s) 3 Day(s) 403070019000

฿ 845.00

฿ 724.25

BALL BEARING UNITS UCP 1 Piece(s) 3 Day(s) 38.13070019000

฿ 968.33

฿ 829.96

BALL BEARING UNITS UCP 1 Piece(s) 3 Day(s) 453320021600

฿ 1,078.33

฿ 924.24

BALL BEARING UNITS UCP 1 Piece(s) 3 Day(s) 44.453320021600

฿ 1,241.67

฿ 1,064.24

BALL BEARING UNITS UCP 1 Piece(s) 3 Day(s) 503510023200

฿ 1,325.00

฿ 1,135.66

BALL BEARING UNITS UCP 1 Piece(s) 3 Day(s) 554360029000

฿ 1,628.33

฿ 1,221.25

BALL BEARING UNITS UCP 1 Piece(s) 3 Day(s) 50.84360029000

฿ 2,081.67

฿ 1,561.25

BALL BEARING UNITS UCP 1 Piece(s) 3 Day(s) 605270036000

฿ 1,988.33

฿ 1,491.25

BALL BEARING UNITS UCP 1 Piece(s) 3 Day(s) 57.155270036000

฿ 2,045.00

฿ 1,533.75

BALL BEARING UNITS UCP 1 Piece(s) 3 Day(s) 655720040000

฿ 2,278.33

฿ 1,708.75

BALL BEARING UNITS UCP 1 Piece(s) 3 Day(s) 63.55720040000

฿ 2,516.67

฿ 1,887.50

BALL BEARING UNITS UCP 1 Piece(s) 3 Day(s) 706240045000

฿ 3,470.00

฿ 2,602.50

BALL BEARING UNITS UCP 1 Piece(s) 3 Day(s) 756630049000

฿ 3,766.67

฿ 2,825.00

BALL BEARING UNITS UCP 1 Piece(s) 3 Day(s) 807280053000

฿ 6,038.33

฿ 4,528.75

BALL BEARING UNITS UCP 1 Piece(s) 3 Day(s) 909560072000

Loading...

  1. 1

Basic Information

Bearing Unit, Type Pillow Type Unit Body Material Cast Iron Type of Pillow Blocks Standard
Unit, Type Bearing Unit Bearing Inner Dia. Shape Cylindrical Hole, Set Screw Rolling Element Material Steel