(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Housing material | PVC | Material of cable sheath | PVC | Insulating sheath material | PVC |
---|---|---|---|---|---|
Min. Ambient temperature(°C) | -20 | Max. Ambient temperature(°C) | 80 | Degree of protection | IP20 |
Contamination level | 2 | DC operating voltage range(V) | 0 | Operating voltage range AC(V) | 24 |
Electrical connection 1, connection type | Socket | Electrical connection 1, cable outlet | Straight | Electrical connection 1, number of pins/wires | 9 |
Electrical connection 1, occupied pins/wires | 8 | Electrical connection 2, connection type | Plug | Electrical connection 2, cable outlet | Straight |
Electrical connection 2, number of pins/wires | 8 | Electrical connection 2, occupied pins/wires | 8 | Current rating at 40°C(A) | 0.9 |
Surge resistance(kV) | 2 | Cable length(m) | 0.5 | Cable diameter(mm) | 6.8 |
Housing colour | Black | Weight(g) | 100 |
Please check the type/dimensions/specifications of the part NEFM-S1G9-K-0,5-R3G8 in the Adapter, NEFM Series series.
How can we improve?
How can we improve?