Direct-Acting 2-Port Solenoid Valve HF3-JSX Series
Caution
- Please refer to the catalog for details on specifications and materials.
- The product images are representative images only. Specifications may vary by part number, including shape and color.
Product Description
[Features]
· NSF/ANSI 61 Certified
· Protection rating: IP67 (DIN terminal: IP65)
· Space Saving
Compact: Reduced valve volume
Lightweight
· Body Material: SUS
Dimensional Drawing
HF3-JSX10 Port Size 1/8 Body Material SUS
G: Grommet
HF3-JSX20 Port Size 1/8 Body Material SUS
G: Grommet
HF3-JSX20, 30 Port Size 1/4, 3/8 Body Material SUS
G: Grommet
| Size | Pipe connection port diameter | A | B | C | D | E | F | Grommet | |
|---|---|---|---|---|---|---|---|---|---|
| J | K | ||||||||
| 20 | 1/4 | 28.1 | 40 | 69 | 36 | 12.5 | 18 | 39 | 28.5 |
| 3/8 | 48 | ||||||||
| G3/8 | 72 | 14 | 42 | ||||||
| 30 | 1/4 | 28.1 | 40 | 78 | 42 | 12.5 | 21 | 40 | 31.1 |
| 3/8 | 48 | ||||||||
| G3/8 | 81 | 14 | 43 | ||||||
*For lead wire extraction methods not listed, please refer to the same methods as the direct-acting 2-port solenoid valve JSX series.
HF3-JSX20, 30 Port Size 1/8 Body Material SUS

HF3-JSX20, 30 Port Size 1/4, 3/8 Body Material SUS

| Size | Pipe connection port diameter | A | B | C | D | E | F | G | H | ⌀J |
|---|---|---|---|---|---|---|---|---|---|---|
| 20 | 1/8 | 13 | 46 | 7 | 40 | 56 | 1.5 | - | - | 5.3 |
| 20, 30 | 1/4, 3/8 | 13 | 46 | 4 | 33 | 56 | 1.5 | 22.2 | 22.2 | 5.3 |
| G3/8 | 19 | 20.6 |
*For lead wire extraction methods not listed, please refer to the same methods as the direct-acting 2-port solenoid valve JSX series.
Product Specifications
Specifications
| Size | 10 | 20 | 30 |
|---|---|---|---|
| Operating fluid and operating fluid temperature | Water: 1 to 60°C (no freezing) | ||
| NSF/ANSI 61 certified operating fluid temperature | 23°C | ||
| Standards | NSF/ANSI 61, CE, UKCA UL Recognized, UL Listed | ||
| Body material | SUS | ||
| Seal Material | NBR | ||
*Specifications not listed are the same as those of the direct operated 2-port solenoid valve JSX series.