(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Housing material | PA | Surge resistance(kV) | 0.8 | Housing colour | Black |
---|
Please check the type/dimensions/specifications of the part VAVE-L1-1K8-LR in the Electrical sub-base, VAVE Series series.
Part Number |
---|
VAVE-L1-1H3-LR |
VAVE-L1-1K6-LR |
VAVE-L1-1K7-LR |
VAVE-L1-1K9-LR |
VAVE-L1-1L1-LR |
VAVE-L1-1L2-LR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Degree of protection | Corrosion resistance class (CRC) | Weight (g) |
---|---|---|---|---|---|---|---|
฿ 350.79 | 1 Piece(s) | 30 Day(s) | IP40 | 0 - No corrosion stress | 1.5 | ||
฿ 700.61 | 1 Piece(s) | 30 Day(s) | IP65 | 2 - Moderate corrosion stress | 11 | ||
฿ 747.81 | 1 Piece(s) | 30 Day(s) | IP65 | 2 - Moderate corrosion stress | 20 | ||
฿ 1,121.73 | 1 Piece(s) | 30 Day(s) | IP65 | 2 - Moderate corrosion stress | 92 | ||
฿ 409.09 | 1 Piece(s) | 31 Day(s) | IP40 | 2 - Moderate corrosion stress | 4.6 | ||
฿ 444.27 | 1 Piece(s) | 30 Day(s) | IP40 | 0 - No corrosion stress | 7.8 |
How can we improve?
How can we improve?