1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Foot mounting, HPC Series

Foot mounting, HPC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 522.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
HPC-8
HPC-12
HPC-18
HPC-25
HPC-32
HPC-40
HPC-50
HPC-63
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Weight
(g)

฿ 522.80

FOOT MOUNTING 1 Piece(s) 31 Day(s) 824.59

฿ 562.80

FOOT MOUNTING 1 Piece(s) 31 Day(s) 1241.25

฿ 624.96

FOOT MOUNTING 1 Piece(s) 8 Day(s) 1857.63

฿ 630.73

FOOT MOUNTING 1 Piece(s) 8 Day(s) 25130.71

฿ 716.51

FOOT MOUNTING 1 Piece(s) 31 Day(s) 32238.56

฿ 852.87

FOOT MOUNTING 1 Piece(s) 31 Day(s) 40347.56

฿ 956.47

FOOT MOUNTING 1 Piece(s) 31 Day(s) 50754

฿ 1,087.04

FOOT MOUNTING 1 Piece(s) 31 Day(s) 631245

Loading...

  1. 1

Basic Information

Mounting Material Steel / Galvanized Corrosion resistance class (CRC) 2 - Moderate corrosion stress