1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hex nut, MSK Series【1-10 Pieces Per Package】 (MSK-M10X1)

HEX NUT

Hex nut, MSK Series (MSK-M10X1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
MSK-M10X1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSize Nut material Product weight
(g)

฿ 457.73

HEX NUT 1 Pack(s)

10 Pieces Per Package

30 Day(s) 10M10x1Steel189004

Loading...

  1. 1

Basic Information

Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Please check the type/dimensions/specifications of the part MSK-M10X1 in the Hex nut, MSK Series series.

Products with similar specification

Part Number
MSK-M10X1,​25
MSK-M12X1,​25
MSK-M16X1,​5
MSK-M18X1,​5
MSK-M22X1,​5
MSK-M30X1,​5
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSize Nut material Product weight
(g)

฿ 64.43

1 Piece(s) 30 Day(s) 10M10x1.25SteelGalvanized189005

฿ 549.20

1 Pack(s)

10 Pieces Per Package

30 Day(s) 10M12x1.25SteelGalvanized189006

฿ 848.13

1 Pack(s)

10 Pieces Per Package

30 Day(s) 10M16x1.5SteelGalvanized189007

฿ 163.22

1 Piece(s) 30 Day(s) 10M18x1.5Steel189008

฿ 155.16

1 Piece(s) 30 Day(s) 10M22x1.5Steel189009

฿ 201.89

1 Piece(s) 30 Day(s) 10M30x1.5Steel189010