(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KSG-M10X1,25 |
KSG-M12X1,25 |
KSG-M16X1,5 |
KSG-M20X1,5 |
KSZ-M10X1,25 |
KSZ-M12X1,25 |
KSZ-M16X1,5 |
KSZ-M20X1,5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Threaded Connection | D1 (⌀) | Product weight (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,067.13 | COUPLING PIECE | 1 Piece(s) | 7 Day(s) | M10x1.25 | Internal thread M10x1.25 | 20 | 229 | ||
฿ 2,249.63 | COUPLING PIECE | 1 Piece(s) | 8 Day(s) | M12x1.25 | Internal thread M12x1.25 | 25 | 447 | ||
฿ 2,638.58 | COUPLING PIECE | 1 Piece(s) | 8 Day(s) | M16x1.5 | Internal thread M16x1.5 | 30 | 882 | ||
฿ 3,129.59 | COUPLING PIECE | 1 Piece(s) | 30 Day(s) | M20x1.5 | Internal thread M20x1.5 | 40 | 1143 | ||
฿ 1,316.41 | COUPLING PIECE | 1 Piece(s) | 30 Day(s) | M10x1.25 | Internal thread M10x1.25 | 17 | 110 | ||
฿ 1,285.18 | COUPLING PIECE | 1 Piece(s) | 30 Day(s) | M12x1.25 | Internal thread M12x1.25 | 17 | 180 | ||
฿ 1,387.71 | COUPLING PIECE | 1 Piece(s) | 31 Day(s) | M16x1.5 | Internal thread M16x1.5 | 22 | 246 | ||
฿ 1,987.61 | COUPLING PIECE | 1 Piece(s) | 31 Day(s) | M20x1.5 | Internal thread M20x1.5 | 30 | 418 |
Loading...
Min. Ambient temperature(°C) | -40 | Max. Ambient temperature(°C) | 150 | Corrosion Resistance Class (CRC) | 1 - Low corrosion stress |
---|---|---|---|---|---|
Mounting Material | Steel / Galvanized | Threaded Coupling Material | Steel / Galvanized |
How can we improve?
How can we improve?