1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connection kit, DADG Series

Connection kit, DADG Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,773.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
DADG-AK-G8-6-20
DADG-AK-G8-6-30
DADG-AK-G8-6-40
DADG-AK-G8-6-50
DADG-AK-G8-8-20
DADG-AK-G8-8-30
DADG-AK-G8-8-40
DADG-AK-G8-8-50
DADG-AK-G8-8-80
DADG-AK-G8-10-10
DADG-AK-G8-10-20
DADG-AK-G8-10-30
DADG-AK-G8-10-40
DADG-AK-G8-10-50
DADG-AK-G8-10-80
DADG-AK-G8-10-100
DADG-AK-G8-12-10
DADG-AK-G8-12-20
DADG-AK-G8-12-30
DADG-AK-G8-12-40
DADG-AK-G8-12-50
DADG-AK-G8-12-80
DADG-AK-G8-12-100
DADG-AK-G8-16-10
DADG-AK-G8-16-20
DADG-AK-G8-16-30
DADG-AK-G8-16-40
DADG-AK-G8-16-50
DADG-AK-G8-16-80
DADG-AK-G8-16-100
DADG-AK-G8-16-125
DADG-AK-G8-16-150
DADG-AK-G8-20-10/30
DADG-AK-G8-20-40
DADG-AK-G8-20-50
DADG-AK-G8-20-80
DADG-AK-G8-20-100
DADG-AK-G8-20-125
DADG-AK-G8-20-150
DADG-AK-G8-20-200
DADG-AK-G8-25-10/20
DADG-AK-G8-25-30
DADG-AK-G8-25-40
DADG-AK-G8-25-50
DADG-AK-G8-25-80
DADG-AK-G8-25-100
DADG-AK-G8-25-125
DADG-AK-G8-25-150
DADG-AK-G8-25-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWorking stroke
(mm)
Size Pneumatic Connection Seals Material Product weight
(g)

฿ 1,773.94

SEALING RING 1 Piece(s) 31 Day(s) 206M5NBR4.7

฿ 1,880.56

SEALING RING 1 Piece(s) 61 Day(s) 306M5NBR5.1

฿ 1,993.49

SEALING RING 1 Piece(s) 61 Day(s) 406M5NBR5.4

฿ 2,112.74

SEALING RING 1 Piece(s) 61 Day(s) 506M5NBR6

฿ 1,969.54

SEALING RING 1 Piece(s) 61 Day(s) 208M5NBR8.3

฿ 2,087.45

SEALING RING 1 Piece(s) 61 Day(s) 308M5NBR8.7

฿ 2,212.59

SEALING RING 1 Piece(s) 61 Day(s) 408M5NBR9.2

฿ 2,344.95

SEALING RING 1 Piece(s) 61 Day(s) 508M5NBR9.9

฿ 2,767.31

SEALING RING 1 Piece(s) 61 Day(s) 808M5NBR11.3

฿ 2,185.93

SEALING RING 1 Piece(s) 61 Day(s) 1010M5NBR11

฿ 2,316.93

SEALING RING 1 Piece(s) 61 Day(s) 2010M5NBR11.2

฿ 2,455.61

SEALING RING 1 Piece(s) 61 Day(s) 3010M5NBR11.6

฿ 2,602.88

SEALING RING 1 Piece(s) 61 Day(s) 4010M5NBR12.1

฿ 2,759.61

SEALING RING 1 Piece(s) 61 Day(s) 5010M5NBR12.6

฿ 3,255.63

SEALING RING 1 Piece(s) 61 Day(s) 8010M5NBR14.5

฿ 3,646.84

SEALING RING 1 Piece(s) 61 Day(s) 10010M5NBR15.5

฿ 2,349.46

SEALING RING 1 Piece(s) 61 Day(s) 1012M5NBR12.2

฿ 2,490.39

SEALING RING 1 Piece(s) 61 Day(s) 2012M5NBR12.9

฿ 2,639.93

SEALING RING 1 Piece(s) 61 Day(s) 3012M5NBR13.6

฿ 2,798.03

SEALING RING 1 Piece(s) 61 Day(s) 4012M5NBR14.2

฿ 2,966.08

SEALING RING 1 Piece(s) 61 Day(s) 5012M5NBR14.9

฿ 3,500.46

SEALING RING 1 Piece(s) 61 Day(s) 8012M5NBR16.9

฿ 3,689.53

SEALING RING 1 Piece(s) 61 Day(s) 10012M5NBR19.2

฿ 2,490.39

SEALING RING 1 Piece(s) 61 Day(s) 1016M5NBR12.9

฿ 2,639.93

SEALING RING 1 Piece(s) 61 Day(s) 2016M5NBR13.5

฿ 2,798.03

SEALING RING 1 Piece(s) 61 Day(s) 3016M5NBR13.8

฿ 2,966.08

SEALING RING 1 Piece(s) 61 Day(s) 4016M5NBR14.5

฿ 3,144.05

SEALING RING 1 Piece(s) 61 Day(s) 5016M5NBR15.5

฿ 3,710.53

SEALING RING 1 Piece(s) 61 Day(s) 8016M5NBR17.8

฿ 3,911.46

SEALING RING 1 Piece(s) 61 Day(s) 10016M5NBR19.1

฿ 4,497.76

CONNECTION SET 1 Piece(s) 61 Day(s) 12516M5NBR28.2

฿ 5,172.48

CONNECTION SET 1 Piece(s) 61 Day(s) 15016M5NBR31

฿ 4,257.54

SEALING RING 1 Piece(s) 61 Day(s) 10 to 3020G1/8FPM36.3

฿ 4,513.48

SEALING RING 1 Piece(s) 61 Day(s) 4020G1/8FPM37.5

฿ 4,784.32

SEALING RING 1 Piece(s) 61 Day(s) 5020G1/8FPM39.2

฿ 5,673.74

SEALING RING 1 Piece(s) 61 Day(s) 8020G1/8FPM44.7

฿ 6,354.42

CONNECTION SET 1 Piece(s) 61 Day(s) 10020G1/8FPM49.4

฿ 7,308.06

CONNECTION SET 1 Piece(s) 61 Day(s) 12520G1/8FPM54.2

฿ 8,404.12

CONNECTION SET 1 Piece(s) 61 Day(s) 15020G1/8FPM58.6

฿ 10,925.74

CONNECTION SET 1 Piece(s) 61 Day(s) 20020G1/8FPM80.2

฿ 4,916.54

SEALING RING 1 Piece(s) 61 Day(s) 10 to 2025G1/8FPM43.7

฿ 5,211.16

SEALING RING 1 Piece(s) 61 Day(s) 3025G1/8FPM44.8

฿ 5,523.66

SEALING RING 1 Piece(s) 61 Day(s) 4025G1/8FPM46.1

฿ 5,855.28

SEALING RING 1 Piece(s) 61 Day(s) 5025G1/8FPM47.5

฿ 6,943.69

SEALING RING 1 Piece(s) 61 Day(s) 8025G1/8FPM53.4

฿ 7,777.44

CONNECTION SET 1 Piece(s) 61 Day(s) 10025G1/8FPM59

฿ 8,944.48

CONNECTION SET 1 Piece(s) 61 Day(s) 12525G1/8FPM64.7

฿ 10,285.87

CONNECTION SET 1 Piece(s) 61 Day(s) 15025G1/8FPM69.8

฿ 12,915.41

CONNECTION SET 1 Piece(s) 31 Day(s) 20025G1/8FPM87.7

Loading...

  1. 1

Basic Information

Operating Pressure(MPa) 0.1 to 0.8 Corrosion Resistance Class (CRC) 1 - Low corrosion stress Material of Screws Steel, coated
Adapter Material Epoxy resin