1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pneumatic valve, VUWG Series

Pneumatic valve, VUWG Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,300.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
VUWG-L10-B52-M5
VUWG-L10-B52-M7
VUWG-L10-M52-M-M5
VUWG-L10-M52-M-M7
VUWG-L10-M52-R-M5
VUWG-L10-M52-R-M7
VUWG-L10-P53C-M5
VUWG-L10-P53C-M7
VUWG-L10-P53E-M5
VUWG-L10-P53E-M7
VUWG-L10-P53U-M5
VUWG-L10-P53U-M7
VUWG-L10-T32C-A-M5
VUWG-L10-T32C-A-M7
VUWG-L10-T32C-M-M5
VUWG-L10-T32C-M-M7
VUWG-L10-T32H-A-M5
VUWG-L10-T32H-A-M7
VUWG-L10-T32H-M-M5
VUWG-L10-T32H-M-M7
VUWG-L10-T32U-A-M5
VUWG-L10-T32U-A-M7
VUWG-L10-T32U-M-M5
VUWG-L10-T32U-M-M7
VUWG-L10A-B52-M3
VUWG-L10A-M52-M-M3
VUWG-L10A-M52-R-M3
VUWG-L10A-P53C-M3
VUWG-L10A-P53E-M3
VUWG-L10A-P53U-M3
VUWG-L14-B52-G18
VUWG-L14-M52-A-G18
VUWG-L14-P53C-G18
VUWG-L14-P53E-G18
VUWG-L14-P53U-G18
VUWG-L14-T32C-A-G18
VUWG-L14-T32C-M-G18
VUWG-L14-T32H-A-G18
VUWG-L14-T32H-M-G18
VUWG-L14-T32U-A-G18
VUWG-L14-T32U-M-G18
VUWG-L18-B52-G14
VUWG-L18-M52-M-G14
VUWG-L18-M52-R-G14
VUWG-L18-P53C-G14
VUWG-L18-P53E-G14
VUWG-L18-P53U-G14
VUWG-L18-T32C-A-G14
VUWG-L18-T32C-M-G14
VUWG-L18-T32H-A-G14
VUWG-L18-T32H-M-G14
VUWG-L18-T32U-A-G14
VUWG-L18-T32U-M-G14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHousing material Pneumatic connection 1 Valve function Standard nominal flow rate
(l/min)

฿ 2,957.94

SEALING RING 1 Piece(s) 31 Day(s) Wrought aluminium alloyM55/2-way bistable valve220

฿ 3,121.91

SEALING RING 1 Piece(s) 31 Day(s) Aluminum / AnodizedM75/2-way bistable valve380

฿ 2,437.09

SEALING RING 1 Piece(s) 31 Day(s) Aluminum / AnodizedM55/2-way monostable valve190

฿ 2,601.98

SEALING RING 1 Piece(s) 31 Day(s) Aluminum / AnodizedM75/2-way monostable valve320

฿ 2,300.21

SEALING RING 1 Piece(s) 31 Day(s) Aluminum / AnodizedM55/2-way monostable valve220

฿ 2,464.64

SEALING RING 1 Piece(s) 61 Day(s) Aluminum / AnodizedM75/2-way monostable valve380

฿ 3,614.75

SEALING RING 1 Piece(s) 31 Day(s) Aluminum / AnodizedM55/3-way valve210

฿ 3,557.31

SEALING RING 1 Piece(s) 61 Day(s) Aluminum / AnodizedM75/3-way valve320

฿ 3,614.75

SEALING RING 1 Piece(s) 61 Day(s) Aluminum / AnodizedM55/3-way valve210

฿ 3,557.31

SEALING RING 1 Piece(s) 61 Day(s) Aluminum / AnodizedM75/3-way valve320

฿ 3,614.75

SEALING RING 1 Piece(s) 61 Day(s) Aluminum / AnodizedM55/3-way valve210

฿ 3,557.31

SEALING RING 1 Piece(s) 61 Day(s) Aluminum / AnodizedM75/3-way valve320

฿ 3,176.58

SEALING RING 1 Piece(s) 31 Day(s) Aluminum / AnodizedM52x3/2-way valve150

฿ 3,341.00

SEALING RING 1 Piece(s) 61 Day(s) Aluminum / AnodizedM72x3/2-way valve190

฿ 3,450.33

SEALING RING 1 Piece(s) 31 Day(s) Aluminum / AnodizedM52x3/2-way valve135

฿ 3,614.75

SEALING RING 1 Piece(s) 91 Day(s) Aluminum / AnodizedM72x3/2-way valve150

฿ 3,176.58

SEALING RING 1 Piece(s) 61 Day(s) Aluminum / AnodizedM52x3/2-way valve150

฿ 3,341.00

SEALING RING 1 Piece(s) 61 Day(s) Aluminum / AnodizedM72x3/2-way valve190

฿ 3,450.33

SEALING RING 1 Piece(s) 61 Day(s) Aluminum / AnodizedM52x3/2-way valve150

฿ 3,614.75

SEALING RING 1 Piece(s) 61 Day(s) Aluminum / AnodizedM72x3/2-way valve140

฿ 3,176.58

SEALING RING 1 Piece(s) 61 Day(s) Aluminum / AnodizedM52x3/2-way valve150

฿ 3,341.00

SEALING RING 1 Piece(s) 61 Day(s) Aluminum / AnodizedM72x3/2-way valve190

฿ 3,450.33

SEALING RING 1 Piece(s) 31 Day(s) Aluminum / AnodizedM52x3/2-way valve125

฿ 3,614.75

SEALING RING 1 Piece(s) 91 Day(s) Aluminum / AnodizedM72x3/2-way valve140

฿ 2,957.94

SEALING RING 1 Piece(s) 61 Day(s) Aluminum / AnodizedM35/2-way bistable valve100

฿ 2,437.09

SEALING RING 1 Piece(s) 61 Day(s) Aluminum / AnodizedM35/2-way monostable valve80

฿ 2,300.21

SEALING RING 1 Piece(s) 61 Day(s) Aluminum / AnodizedM35/2-way monostable valve100

฿ 3,614.75

SEALING RING 1 Piece(s) 61 Day(s) Aluminum / AnodizedM35/3-way valve90

฿ 3,614.75

SEALING RING 1 Piece(s) 61 Day(s) Aluminum / AnodizedM35/3-way valve90

฿ 3,614.75

SEALING RING 1 Piece(s) 61 Day(s) Aluminum / AnodizedM35/3-way valve90

฿ 3,286.35

PNEUMATIC VALVE 1 Piece(s) 8 Day(s) Aluminum / AnodizedG1/85/2-way bistable valve780

฿ 2,628.63

PNEUMATIC VALVE 1 Piece(s) 31 Day(s) Aluminum / AnodizedG1/85/2-way monostable valve780

฿ 3,711.64

SEALING RING 1 Piece(s) 31 Day(s) Aluminum / AnodizedG1/85/3-way valve650

฿ 3,711.64

SEALING RING 1 Piece(s) 31 Day(s) Aluminum / AnodizedG1/85/3-way valve600

฿ 3,711.64

SEALING RING 1 Piece(s) 61 Day(s) Aluminum / AnodizedG1/85/3-way valve600

฿ 3,504.98

SEALING RING 1 Piece(s) 61 Day(s) Aluminum / AnodizedG1/82x3/2-way valve650

฿ 3,557.31

SEALING RING 1 Piece(s) 31 Day(s) Aluminum / AnodizedG1/82x3/2-way valve550

฿ 3,504.98

SEALING RING 1 Piece(s) 31 Day(s) Aluminum / AnodizedG1/82x3/2-way valve650

฿ 3,557.31

SEALING RING 1 Piece(s) 61 Day(s) Aluminum / AnodizedG1/82x3/2-way valve500

฿ 3,504.98

SEALING RING 1 Piece(s) 61 Day(s) Aluminum / AnodizedG1/82x3/2-way valve600

฿ 3,557.31

SEALING RING 1 Piece(s) 31 Day(s) Aluminum / AnodizedG1/82x3/2-way valve500

฿ 3,557.31

SEALING RING 1 Piece(s) 31 Day(s) Aluminum / AnodizedG1/45/2-way bistable valve1380

฿ 3,095.26

SEALING RING 1 Piece(s) 31 Day(s) Aluminum / AnodizedG1/45/2-way monostable valve1300

฿ 2,957.94

SEALING RING 1 Piece(s) 31 Day(s) Aluminum / AnodizedG1/45/2-way monostable valve1300

฿ 4,175.48

SEALING RING 1 Piece(s) 31 Day(s) Aluminum / AnodizedG1/45/3-way valve1200

฿ 4,175.48

SEALING RING 1 Piece(s) 31 Day(s) Aluminum / AnodizedG1/45/3-way valve1200

฿ 4,175.48

SEALING RING 1 Piece(s) 61 Day(s) Aluminum / AnodizedG1/45/3-way valve1200

฿ 3,763.08

SEALING RING 1 Piece(s) 61 Day(s) Aluminum / AnodizedG1/42x3/2-way valve1000

฿ 4,020.73

SEALING RING 1 Piece(s) 31 Day(s) Aluminum / AnodizedG1/42x3/2-way valve1000

฿ 3,763.08

SEALING RING 1 Piece(s) 31 Day(s) Aluminum / AnodizedG1/42x3/2-way valve1000

฿ 4,020.73

SEALING RING 1 Piece(s) 61 Day(s) Aluminum / AnodizedG1/42x3/2-way valve1000

฿ 3,763.08

SEALING RING 1 Piece(s) 61 Day(s) Aluminum / AnodizedG1/42x3/2-way valve1000

฿ 4,020.73

SEALING RING 1 Piece(s) 61 Day(s) Aluminum / AnodizedG1/42x3/2-way valve1000

Loading...

  1. 1

Basic Information

Seals material HNBR,NBR Actuation type Pneumatic