1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stem actuated valve, VMEF Series

Stem actuated valve, VMEF Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,836.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
VMEF-S-M52-E-G14
VMEF-S-M52-E-G18
VMEF-S-M52-M-G14
VMEF-S-M52-M-G18
VMEF-SC-M52-M-G14
VMEF-SC-M52-M-G18
VMEF-SCZ-M52-E-G18
VMEF-ST-M32-M-G14
VMEF-ST-M32-M-G18
VMEF-STC-M32-M-G14
VMEF-STC-M32-M-G18
VMEF-STCZ-M32-M-G18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPneumatic connection 1 Valve function Standard nominal flow rate
(l/min)
Min. Operating pressure
(bar)

฿ 4,259.24

MANUAL/MECHANICAL-TYPE VALVES 1 Piece(s) 31 Day(s) ----

฿ 3,620.18

MANUAL/MECHANICAL-TYPE VALVES 1 Piece(s) 31 Day(s) ----

฿ 3,549.24

MANUAL/MECHANICAL-TYPE VALVES 1 Piece(s) 31 Day(s) ----

฿ 3,016.66

MANUAL/MECHANICAL-TYPE VALVES 1 Piece(s) 31 Day(s) ----

฿ 4,613.81

STEM ACT. VALVE 1 Piece(s) 30 Day(s) G1/45/2, monostable12002.5

฿ 3,690.80

DIR.CONTR. VALVES, STANDARD 1 Piece(s) 31 Day(s) G1/85/2, monostable7502.5

฿ 4,429.74

SEALING RING 1 Piece(s) 31 Day(s) G1/85/2, monostable750-0.95

฿ 2,295.70

MANUAL/MECHANICAL-TYPE VALVES 1 Piece(s) 31 Day(s) ----

฿ 1,836.75

MANUAL/MECHANICAL-TYPE VALVES 1 Piece(s) 31 Day(s) ----

฿ 2,984.59

DIR.CONTR. VALVES, STANDARD 1 Piece(s) 31 Day(s) G1/43/2, closed, monostable8703.5

฿ 2,387.40

STEM ACT. VALVE 1 Piece(s) 30 Day(s) G1/83/2, closed, monostable7503.5

฿ 2,506.65

STEM ACT. VALVE 1 Piece(s) 30 Day(s) G1/83/2, closed, monostable750-0.95

Loading...

  1. 1

Basic Information

Housing material Wrought aluminum alloy, anodized Seals material NBR Width(mm) 20
Max. Operating pressure(bar) 10 Cover Material PA-reinforced