1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Finger lever valve, VHEF Series

Finger lever valve, VHEF Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,775.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
VHEF-L-M52-E-G14
VHEF-L-M52-E-G18
VHEF-L-M52-M-G14
VHEF-L-M52-M-G18
VHEF-LT-M32-M-G14
VHEF-LT-M32-M-G18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Pneumatic connection 4 Pneumatic connection 5 Pneumatic working port Valve function Lap Nominal width
(mm)
Standard nominal flow rate
(l/min)
Manufacturer part # Weight
(g)

฿ 4,810.25

MANUAL/MECHANICAL-TYPE VALVES 1 Piece(s) 31 Day(s) G1/4G1/4G1/4G1/4G1/4G1/45/2, monostableOverlap712004500004217

฿ 4,088.34

MANUAL/MECHANICAL-TYPE VALVES 1 Piece(s) 31 Day(s) G1/8G1/8G1/8G1/8G1/8G1/85/2, monostableOverlap5.27504500005184

฿ 3,817.51

MANUAL/MECHANICAL-TYPE VALVES 1 Piece(s) 31 Day(s) G1/4G1/4G1/4G1/4G1/4G1/45/2, monostableOverlap712004500000218

฿ 3,448.06

DIRECTIONAL CONTROL VALVES WIT 1 Piece(s) 31 Day(s) G1/8G1/8G1/8G1/8G1/8G1/85/2, monostableOverlap5.27504500001185

฿ 3,265.11

MANUAL/MECHANICAL-TYPE VALVES 1 Piece(s) 31 Day(s) G1/4G1/4G1/4--G1/43/2, open/closed, monostableZero overlap68704500008150

฿ 2,775.89

MANUAL/MECHANICAL-TYPE VALVES 1 Piece(s) 31 Day(s) G1/8G1/8G1/8--G1/83/2, open/closed, monostableZero overlap5.67504500009156

Loading...

  1. 1

Basic Information

Housing material Wrought aluminum alloy, anodized Seals material NBR Max. switching frequency(Hz) 0.5
Width(mm) 20 Flow direction Reversible Min. Operating pressure(bar) -0.95
Max. Operating pressure(bar) 10 Min. Temperature of medium(°C) -10 Max. Temperature of medium(°C) 60
Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]
Corrosion resistance class (CRC) 1 - Low corrosion stress Actuation type Manual Exhaust air function With flow control option
Explosion prevention and protection Zone 1 (ATEX) Zone 2 (ATEX) Zone 21 (ATEX) Zone 22 (ATEX) Information on operating and pilot media Operation with oil lubrication possible (required for further use) LABS (PWIS) conformity VDMA24364-B1/B2-L
Mounting position Any Note on materials RoHS-compliant Sealing principle Soft
Type of control Direct