1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Connecting cable, NEBU Series (Part Number)

CABLE ACCESSARY CABLE BUSH

Connecting cable, NEBU Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 753.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
NECU-M-B12G5-C2-PB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHousing material Seals material Material of pin contacts Material of union nut Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Degree of protection Contamination level DC operating voltage range
(V)
Operating voltage range AC
(V)
Electrical connection 1, connection type Current rating at 40°C
(A)
Surge resistance
(kV)
Cable diameter
(mm)
Housing colour Manufacturer part # Weight
(g)

฿ 1,325.56

CABLE ACCESSARY CABLE BUSH 1 Piece(s) 31 Day(s) PAFPM, NBRCopper alloy, gold-plated--2580IP6730-2500-250Straight socket, 7/8", 4-pin102.56-8-54310858.7

Loading...

  1. 1

Basic Information

Corrosion resistance class (CRC) 1 - Low corrosion stress

Please check the type/dimensions/specifications of the part NECU-M-B12G5-C2-PB in the Connecting cable, NEBU Series series.

Products with similar specification

Part Number
NECU-G78G4-C2
NECU-G78G5-C2
NECU-M-S-B12G5-C2-PB
NECU-M-S-D12G4-C2-ET
NECU-S-M8G4-C2
NECU-S1W9-C2-APB
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHousing material Seals material Material of pin contacts Material of union nut Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Degree of protection Contamination level DC operating voltage range
(V)
Operating voltage range AC
(V)
Electrical connection 1, connection type Current rating at 40°C
(A)
Surge resistance
(kV)
Cable diameter
(mm)
Housing colour Manufacturer part # Weight
(g)

฿ 1,429.74

1 Piece(s) 31 Day(s) PAFPM, NBRCopper alloy, gold-platedDie-cast zinc, nickel-plated-2580IP6730-2500-250Straight socket, 7/8", 4-pin102.56-12Black54310858.7

฿ 1,627.59

1 Piece(s) 31 Day(s) PAFPM, NBRCopper alloy, gold-plated--2580IP6730-2500-250Straight socket, 7/8", 5-pin82.56-12-54310750

฿ 1,325.56

1 Piece(s) 31 Day(s) Die-cast zinc, Nickel-plated-Brass, Gold-plated--2585IP6730-600-60Straight plug, M12x1, 5-pin, B-coded, shieldable41.56-8-106635446.1

฿ 1,429.74

1 Piece(s) 8 Day(s) Die-cast zinc, nickel-plated-Brass, Gold-plated--2585IP6730-2500-250Straight plug, M12x1, 5-pin, B-coded, shieldable-2.56-8-54310944.3

฿ 753.60

1 Piece(s) 31 Day(s) PA-Brass, gold-plated--2585IP6730-300-30Plug40.83.5-5Black10681989.1

฿ 2,602.88

1 Piece(s) 31 Day(s) PC-reinforced----2070IP20---Sub-D plug, 9-pin--8-57458957.48