(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NECU-M-S-B12G5-C2-PB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Housing material | Seals material | Material of pin contacts | Material of union nut | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Degree of protection | Contamination level | DC operating voltage range (V) | Operating voltage range AC (V) | Electrical connection 1, connection type | Current rating at 40°C (A) | Surge resistance (kV) | Cable diameter (mm) | Housing colour | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,325.56 | PNEUMATIC PIPE FITTINGS | 1 Piece(s) | 31 Day(s) | Die-cast zinc, Nickel-plated | - | Brass, Gold-plated | - | -25 | 85 | IP67 | 3 | 0-60 | 0-60 | Straight plug, M12x1, 5-pin, B-coded, shieldable | 4 | 1.5 | 6-8 | - | 1066354 | 46.1 |
Loading...
Corrosion resistance class (CRC) | 1 - Low corrosion stress |
---|
Please check the type/dimensions/specifications of the part NECU-M-S-B12G5-C2-PB in the Connecting cable, NEBU Series series.
Part Number |
---|
NECU-G78G4-C2 |
NECU-G78G5-C2 |
NECU-M-B12G5-C2-PB |
NECU-M-S-D12G4-C2-ET |
NECU-S-M8G4-C2 |
NECU-S1W9-C2-APB |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Housing material | Seals material | Material of pin contacts | Material of union nut | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Degree of protection | Contamination level | DC operating voltage range (V) | Operating voltage range AC (V) | Electrical connection 1, connection type | Current rating at 40°C (A) | Surge resistance (kV) | Cable diameter (mm) | Housing colour | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,429.74 | 1 Piece(s) | 31 Day(s) | PA | FPM, NBR | Copper alloy, gold-plated | Die-cast zinc, nickel-plated | -25 | 80 | IP67 | 3 | 0-250 | 0-250 | Straight socket, 7/8", 4-pin | 10 | 2.5 | 6-12 | Black | 543108 | 58.7 | ||
฿ 1,627.59 | 1 Piece(s) | 31 Day(s) | PA | FPM, NBR | Copper alloy, gold-plated | - | -25 | 80 | IP67 | 3 | 0-250 | 0-250 | Straight socket, 7/8", 5-pin | 8 | 2.5 | 6-12 | - | 543107 | 50 | ||
฿ 1,325.56 | 1 Piece(s) | 31 Day(s) | PA | FPM, NBR | Copper alloy, gold-plated | - | -25 | 80 | IP67 | 3 | 0-250 | 0-250 | Straight socket, 7/8", 4-pin | 10 | 2.5 | 6-8 | - | 543108 | 58.7 | ||
฿ 1,429.74 | 1 Piece(s) | 8 Day(s) | Die-cast zinc, nickel-plated | - | Brass, Gold-plated | - | -25 | 85 | IP67 | 3 | 0-250 | 0-250 | Straight plug, M12x1, 5-pin, B-coded, shieldable | - | 2.5 | 6-8 | - | 543109 | 44.3 | ||
฿ 753.60 | 1 Piece(s) | 31 Day(s) | PA | - | Brass, gold-plated | - | -25 | 85 | IP67 | 3 | 0-30 | 0-30 | Plug | 4 | 0.8 | 3.5-5 | Black | 1068198 | 9.1 | ||
฿ 2,602.88 | 1 Piece(s) | 31 Day(s) | PC-reinforced | - | - | - | -20 | 70 | IP20 | - | - | - | Sub-D plug, 9-pin | - | - | 8 | - | 574589 | 57.48 |
How can we improve?
How can we improve?