(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NEBV-HSG2-KN-1-N-LE2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Housing material | Seals material | Material of pin contacts | Material of union nut | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Degree of protection | DC operating voltage range (V) | Electrical connection 1, connection type | Electrical connection 1, cable outlet | Electrical connection 1, number of pins/wires | Electrical connection 1, occupied pins/wires | Electrical connection 1, type of mounting | Electrical connection 2, connection type | Electrical connection 2, number of pins/wires | Electrical connection 2, occupied pins/wires | Current rating at 40°C (A) | Cable length (m) | Cable diameter (mm) | Cable design (mm²) | Nominal conductor cross section (mm²) | Housing colour | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 138.53 | CONNECTING LINES | 1 Piece(s) | 31 Day(s) | POM | - | Copper alloy, Tin-plated | - | -5 | 60 | IP40 | 0-60 | Socket | Straight | 2 | 2 | Snap-locking | 2x single wires | 2 | 2 | 3 | 1 | 1.3 | 2 x 0.14 | 0.14 | Black | - | 566663 | 7 |
Loading...
Insulating sheath material | PVC |
---|
Please check the type/dimensions/specifications of the part NEBV-HSG2-KN-1-N-LE2 in the Connecting cable, NEBV Series series.
Part Number |
---|
NEBV-C1SW3-K-2.5-N-LE3-S9 |
NEBV-C1SW3-K-5-N-LE3-S9 |
NEBV-H1G2-KN-5-N-LE2 |
NEBV-HSG2-KN-2.5-N-LE2 |
NEBV-HSG2-P-0.5-N-LE2 |
NEBV-HSG2-P-2.5-N-LE2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Housing material | Seals material | Material of pin contacts | Material of union nut | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Degree of protection | DC operating voltage range (V) | Electrical connection 1, connection type | Electrical connection 1, cable outlet | Electrical connection 1, number of pins/wires | Electrical connection 1, occupied pins/wires | Electrical connection 1, type of mounting | Electrical connection 2, connection type | Electrical connection 2, number of pins/wires | Electrical connection 2, occupied pins/wires | Current rating at 40°C (A) | Cable length (m) | Cable diameter (mm) | Cable design (mm²) | Nominal conductor cross section (mm²) | Housing colour | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 728.07 | 1 Piece(s) | 31 Day(s) | TPE-U(PU) | HNBR | Copper alloy, Tin-plated | - | -20 | 70 | IP65 IP67 | 0-230 | Socket, narrow | Angled | 4 | 4 | On air solenoid valve with M2.5 central screw | Cable | 3 | 2 | 6 | 2.5 | 5.2 | 3 x 0.5 | 0.5 | Black | 3 - High corrosion stress | 8032628 | 125 | ||
฿ 866.84 | 1 Piece(s) | 31 Day(s) | TPE-U(PU) | HNBR | Copper alloy, Tin-plated | - | -20 | 70 | IP65 IP67 | 0-230 | Socket, narrow | Angled | 4 | 4 | On air solenoid valve with M2.5 central screw | Cable | 3 | 3 | 6 | 5 | 5.2 | 3 x 0.5 | 0.5 | Black | 3 - High corrosion stress | 8032629 | 235 | ||
฿ 385.48 | 1 Piece(s) | 8 Day(s) | POM | - | Copper alloy, Tin-plated | - | -5 | 60 | IP40 | 0-60 | Socket | Straight | 3 | 2 | Snap-locking | 2x single wires | 2 | 2 | 3 | 5 | 1.3 | 2 x 0.14 | 0.14 | Black | - | 566657 | 31 | ||
฿ 216.35 | 1 Piece(s) | 30 Day(s) | POM | - | Copper alloy, Tin-plated | - | -5 | 60 | IP40 | 0-60 | Socket | Straight | 2 | 2 | Snap-locking | 2x single wires | 2 | 2 | 3 | 2.5 | 1.3 | 2 x 0.14 | 0.14 | Black | - | 566664 | 17 | ||
฿ 327.17 | 1 Piece(s) | 31 Day(s) | POM | - | Copper alloy, Tin-plated | - | -5 | 60 | IP40 | 0-60 | Socket | Straight | 2 | 2 | Snap-locking | - | 2 | 2 | 3 | 0.5 | 3.4 | 2 x 0.14 | 0.14 | Black | - | 566666 | 8 | ||
฿ 514.12 | 1 Piece(s) | 31 Day(s) | POM | - | Copper alloy, Tin-plated | - | -5 | 60 | IP40 | 0-60 | Socket | Straight | 2 | 2 | Snap-locking | Cable | 2 | 2 | 3 | 2.5 | 3.4 | 2 x 0.14 | 0.14 | Black | - | 566668 | 3.5 |
How can we improve?
How can we improve?