1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Connecting cable, NEBV Series (Part Number)

SEALING RING

Connecting cable, NEBV Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 94.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
NEBV-C1SW2L-P-K-10-N-LE2-S9
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHousing material Seals material Material of pin contacts Material of union nut Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Degree of protection DC operating voltage range
(V)
Electrical connection 1, connection type Electrical connection 1, cable outlet Electrical connection 1, number of pins/wires Electrical connection 1, occupied pins/wires Electrical connection 1, type of mounting Electrical connection 2, connection type Electrical connection 2, number of pins/wires Electrical connection 2, occupied pins/wires Current rating at 40°C
(A)
Cable length
(m)
Cable diameter
(mm)
Cable design
(mm²)
Nominal conductor cross section
(mm²)
Housing colour Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

฿ 1,014.29

SEALING RING 1 Piece(s) 31 Day(s) TPE-U(PU)HNBRCopper alloy, Tin-plated--2070IP65 IP6720.4-26.4Socket, narrowAngled42On air solenoid valve with M2.5 central screwCable226105.22 x 0.750.75Black3 - High corrosion stress8032627440

Loading...

  1. 1

Basic Information

Insulating sheath material PVC

Please check the type/dimensions/specifications of the part NEBV-C1SW2L-P-K-10-N-LE2-S9 in the Connecting cable, NEBV Series series.

Products with similar specification

Part Number
NEBV-C1SW2L-P-K-2.5-N-LE2-S9
NEBV-C1SW2L-P-K-5-N-LE2-S9
NEBV-C1SW3-K-2.5-N-LE3-S9
NEBV-C1SW3-K-5-N-LE3-S9
NEBV-H1G2-KN-5-N-LE2
NEBV-H1G2-P-5-N-LE2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHousing material Seals material Material of pin contacts Material of union nut Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Degree of protection DC operating voltage range
(V)
Electrical connection 1, connection type Electrical connection 1, cable outlet Electrical connection 1, number of pins/wires Electrical connection 1, occupied pins/wires Electrical connection 1, type of mounting Electrical connection 2, connection type Electrical connection 2, number of pins/wires Electrical connection 2, occupied pins/wires Current rating at 40°C
(A)
Cable length
(m)
Cable diameter
(mm)
Cable design
(mm²)
Nominal conductor cross section
(mm²)
Housing colour Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

฿ 588.33

1 Piece(s) 31 Day(s) TPE-U(PU)HNBRCopper alloy, Tin-plated--2070IP65 IP6720.4-26.4Socket, narrowAngled42On air solenoid valve with M2.5 central screwCable2262.55.22 x 0.750.75Black3 - High corrosion stress8032623120

฿ 733.85

1 Piece(s) 31 Day(s) TPE-U(PU)HNBRCopper alloy, Tin-plated--2070IP65 IP6720.4-26.4Socket, narrowAngled42On air solenoid valve with M2.5 central screwCable22655.22 x 0.750.75Black3 - High corrosion stress8032626230

฿ 728.07

1 Piece(s) 31 Day(s) TPE-U(PU)HNBRCopper alloy, Tin-plated--2070IP65 IP670-230Socket, narrowAngled44On air solenoid valve with M2.5 central screwCable3262.55.23 x 0.50.5Black3 - High corrosion stress8032628125

฿ 866.84

1 Piece(s) 31 Day(s) TPE-U(PU)HNBRCopper alloy, Tin-plated--2070IP65 IP670-230Socket, narrowAngled44On air solenoid valve with M2.5 central screwCable33655.23 x 0.50.5Black3 - High corrosion stress8032629235

฿ 385.48

1 Piece(s) 8 Day(s) POM-Copper alloy, Tin-plated--560IP400-60SocketStraight32Snap-locking2x single wires22351.32 x 0.140.14Black-56665731

฿ 736.75

1 Piece(s) 8 Day(s) POM-Copper alloy, Tin-plated--560IP400-60SocketStraight32Snap-lockingCable22353.42 x 0.140.14Black-56666170