1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connecting cable, NEBV Series

Connecting cable, NEBV Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 94.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
NEBV-C1SW2L-P-K-2.5-N-LE2-S9
NEBV-C1SW2L-P-K-5-N-LE2-S9
NEBV-C1SW2L-P-K-10-N-LE2-S9
NEBV-C1SW3-K-2.5-N-LE3-S9
NEBV-C1SW3-K-5-N-LE3-S9
NEBV-H1G2-KN-5-N-LE2
NEBV-H1G2-P-5-N-LE2
NEBV-HSG2-KN-0.5-N-LE2
NEBV-HSG2-KN-1-N-LE2
NEBV-HSG2-KN-2.5-N-LE2
NEBV-HSG2-P-0.5-N-LE2
NEBV-HSG2-P-2.5-N-LE2
NEBV-S1G25-K-2.5-N-LE15
NEBV-S1G25-K-2.5-N-LE25
NEBV-S1G25-K-5-N-LE25
NEBV-S1G25-K-10-N-LE15
NEBV-S1G25-K-10-N-LE25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHousing material Seals material Material of pin contacts Material of union nut Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Degree of protection DC operating voltage range
(V)
Electrical connection 1, connection type Electrical connection 1, cable outlet Electrical connection 1, number of pins/wires Electrical connection 1, occupied pins/wires Electrical connection 1, type of mounting Electrical connection 2, connection type Electrical connection 2, number of pins/wires Electrical connection 2, occupied pins/wires Current rating at 40°C
(A)
Cable length
(m)
Cable diameter
(mm)
Cable design
(mm²)
Nominal conductor cross section
(mm²)
Housing colour Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

฿ 588.33

SEALING RING 1 Piece(s) 31 Day(s) TPE-U(PU)HNBRCopper alloy, Tin-plated--2070IP65 IP6720.4-26.4Socket, narrowAngled42On air solenoid valve with M2.5 central screwCable2262.55.22 x 0.750.75Black3 - High corrosion stress8032623120

฿ 733.85

SEALING RING 1 Piece(s) 31 Day(s) TPE-U(PU)HNBRCopper alloy, Tin-plated--2070IP65 IP6720.4-26.4Socket, narrowAngled42On air solenoid valve with M2.5 central screwCable22655.22 x 0.750.75Black3 - High corrosion stress8032626230

฿ 1,014.29

SEALING RING 1 Piece(s) 31 Day(s) TPE-U(PU)HNBRCopper alloy, Tin-plated--2070IP65 IP6720.4-26.4Socket, narrowAngled42On air solenoid valve with M2.5 central screwCable226105.22 x 0.750.75Black3 - High corrosion stress8032627440

฿ 728.07

SEALING RING 1 Piece(s) 31 Day(s) TPE-U(PU)HNBRCopper alloy, Tin-plated--2070IP65 IP670-230Socket, narrowAngled44On air solenoid valve with M2.5 central screwCable3262.55.23 x 0.50.5Black3 - High corrosion stress8032628125

฿ 866.84

SEALING RING 1 Piece(s) 31 Day(s) TPE-U(PU)HNBRCopper alloy, Tin-plated--2070IP65 IP670-230Socket, narrowAngled44On air solenoid valve with M2.5 central screwCable33655.23 x 0.50.5Black3 - High corrosion stress8032629235

฿ 385.48

PLUG S. W CABLE 1 Piece(s) 8 Day(s) POM-Copper alloy, Tin-plated--560IP400-60SocketStraight32Snap-locking2x single wires22351.32 x 0.140.14Black-56665731

฿ 736.75

SEALING RING 1 Piece(s) 8 Day(s) POM-Copper alloy, Tin-plated--560IP400-60SocketStraight32Snap-lockingCable22353.42 x 0.140.14Black-56666170

฿ 94.57

PLUG S. W CABLE 1 Piece(s) 31 Day(s) POM-Copper alloy, Tin-plated--560IP400-60SocketStraight22Snap-locking2x single wires2230.51.32 x 0.140.14Black-5666624

฿ 138.53

CONNECTING LINES 1 Piece(s) 31 Day(s) POM-Copper alloy, Tin-plated--560IP400-60SocketStraight22Snap-locking2x single wires22311.32 x 0.140.14Black-5666637

฿ 216.35

PLUG S. W CABLE 1 Piece(s) 30 Day(s) POM-Copper alloy, Tin-plated--560IP400-60SocketStraight22Snap-locking2x single wires2232.51.32 x 0.140.14Black-56666417

฿ 327.17

CONNECTING LINES 1 Piece(s) 31 Day(s) POM-Copper alloy, Tin-plated--560IP400-60SocketStraight22Snap-locking-2230.53.42 x 0.140.14Black-5666668

฿ 514.12

CONNECTING LINES 1 Piece(s) 31 Day(s) POM-Copper alloy, Tin-plated--560IP400-60SocketStraight22Snap-lockingCable2232.53.42 x 0.140.14Black-5666683.5

฿ 2,664.31

SEALING RING 1 Piece(s) 31 Day(s) PBTTPE-O-PA-550IP65IP67In mounted state24Sub-D socket, 25-pin----Open end, 15-wire---2.5915 x 0.34--2 - Moderate corrosion stress538222370

฿ 3,510.86

SEALING RING 1 Piece(s) 31 Day(s) PBTTPE-O-PA-550IP65IP67In mounted state24Sub-D socket, 25-pin----Open end, 15-wire---2.510.520 x 0.25 + 5 x 0.34--2 - Moderate corrosion stress538225490

฿ 4,115.54

SEALING RING 1 Piece(s) 31 Day(s) PBTTPE-O-PA-550IP65IP67In mounted state24Sub-D socket, 25-pin----Open end, 15-wire---510.520 x 0.25 + 5 x 0.34--2 - Moderate corrosion stress538226910

฿ 4,079.39

SEALING RING 1 Piece(s) 31 Day(s) PBTTPE-O-PA-550IP65IP67In mounted state24Sub-D socket, 25-pin----Open end, 15-wire---10915 x 0.34--2 - Moderate corrosion stress5382241270

฿ 5,720.94

SEALING RING 1 Piece(s) 31 Day(s) PBTTPE-O-PA-550IP65IP67In mounted state24Sub-D socket, 25-pin----Open end, 15-wire---1010.520 x 0.25 + 5 x 0.34--2 - Moderate corrosion stress5382271750

Loading...

  1. 1

Basic Information

Insulating sheath material PVC