1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connecting cable, NEBL Series (Part Number)

Connecting cable, NEBL Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 556.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
NEBL-M8G4-E-0.5-N-M8G4
NEBL-M8G4-E-1-N-M8G4
NEBL-M8G4-E-2-N-M8G4
NEBL-M8G4-E-5-N-LE4
NEBL-M8G4-E-5-N-M8G4
NEBL-M8G4-E-7.5-N-LE4
NEBL-M8G4-E-10-N-LE4
NEBL-M8G4-E-10-N-M8G4
NEBL-M8G4-E-15-N-LE4
NEBL-M8G4-E-15-N-M8G4
NEBL-M8W4-E-0.3-N-M8W4
NEBL-M8W4-E-0.5-N-M8W4
NEBL-M8W4-E-1-N-M8W4
NEBL-M8W4-E-2-N-M8W4
NEBL-M8W4-E-5-N-M8W4
NEBL-M8W4-E-7.5-N-LE4
NEBL-M8W4-E-7.5-N-M8W4
NEBL-M8W4-E-10-N-LE4
NEBL-M8W4-E-10-N-M8W4
NEBL-M8W4-E-15-N-LE4
NEBL-M8W4-E-15-N-M8W4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCable length
(m)
Manufacturer part #

฿ 556.53

SEALING RING 1 Piece(s) 46 Day(s) 0.58065102

฿ 612.43

SEALING RING 1 Piece(s) 46 Day(s) 0.58065104

฿ 667.84

SEALING RING 1 Piece(s) 8 Day(s) 28065106

฿ 751.68

SEALING RING 1 Piece(s) 31 Day(s) 58065110

฿ 835.04

SEALING RING 1 Piece(s) 46 Day(s) 58065108

฿ 946.35

SEALING RING 1 Piece(s) 31 Day(s) 7.58065113

฿ 1,002.25

SEALING RING 1 Piece(s) 46 Day(s) 108065117

฿ 1,168.96

SEALING RING 1 Piece(s) 31 Day(s) 108065115

฿ 1,280.27

SEALING RING 1 Piece(s) 31 Day(s) 158065121

฿ 1,378.24

SEALING RING 1 Piece(s) 31 Day(s) 158065119

฿ 1,002.25

SEALING RING 1 Piece(s) 31 Day(s) 0.38146577

฿ 1,002.25

SEALING RING 1 Piece(s) 31 Day(s) 0.58065103

฿ 1,057.64

SEALING RING 1 Piece(s) 31 Day(s) 18065105

฿ 1,113.55

SEALING RING 1 Piece(s) 31 Day(s) 28065107

฿ 1,168.96

SEALING RING 1 Piece(s) 31 Day(s) 58065109

฿ 1,002.25

SEALING RING 1 Piece(s) 31 Day(s) 7.58065114

฿ 1,224.85

SEALING RING 1 Piece(s) 31 Day(s) 7.58065112

฿ 1,224.85

SEALING RING 1 Piece(s) 31 Day(s) 108065118

฿ 1,357.00

SEALING RING 1 Piece(s) 31 Day(s) 108065116

฿ 1,461.35

SEALING RING 1 Piece(s) 31 Day(s) 158065122

฿ 1,670.05

SEALING RING 1 Piece(s) 31 Day(s) 158065120

Loading...

  1. 1

Basic Information

Housing material TPE-U(PUR) Seals material FPM Material of cable sheath TPE-U(PUR)
Material of pin contacts Copper alloy, gold-plated Insulating sheath material PP Min. Ambient temperature(°C) -40
Max. Ambient temperature(°C) 90 Degree of protection IP65IP67IP69K Contamination level 3
DC operating voltage range(V) 0-30 Current rating at 40°C(A) 5.2 Surge resistance(kV) 0.8
Cable diameter(mm) 4.8 Cable design(mm²) 4 x 0.5 Nominal conductor cross section(mm²) 0.5
Color cable sheath Black Housing colour Black Corrosion resistance class (CRC) 2 - Moderate corrosion stress