(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Single direction thrust ball bearings can accommodate axial loads in one direction. They must not be subjected to any radial load. Their separable components facilitate mounting/dismounting and maintenance inspections.
Many of the components are interchangeable. The shaft washers have a ground bore that enables an interference fit.
Part Number |
---|
51103 |
51104 |
51105 |
51204 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Basic Dynamic Load Rating (N) | Basic Load Rating: Static Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 370.00 ฿ 317.13 | SKF | 1 Piece(s) | 3 Day(s) | - | 17 | 30 | 9 | 11400 | 21200 | ||
฿ 370.00 ฿ 317.13 | SKF | 1 Piece(s) | 3 Day(s) | - | 20 | 35 | 10 | 15100 | 29000 | ||
฿ 408.33 ฿ 349.98 | SKF BEARING | 1 Piece(s) | 3 Day(s) | 10 | 25 | 42 | 11 | 18200 | 39000 | ||
฿ 648.33 ฿ 555.68 | SKF | 1 Piece(s) | 3 Day(s) | - | 20 | 40 | 14 | 21200 | 37500 |
Loading...
Raceway Ring Shape | Thrust Ball | Outer Ring Type | Flat | Inner/Outer Ring Material | Steel |
---|---|---|---|---|---|
Rolling Element Material | Steel | Size Standards | Metric System |
How can we improve?
How can we improve?