1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insert Bearing For Bearing Unit (SSUC203)

KMTBEARINGS

Insert Bearing For Bearing Unit (SSUC203)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Insert bearing with options of steel or stainless steel
● Stainless steel uses food grade grease

Dimensional Drawing

Standard table

For bearing units (UC type)

Shaft Dia (mm)NumberMain Dimensions (mm)Basic Load RatingWeight (kg) Reference
dDBCrSS1S2dsC1Cr(N)Cor(N)
17UC203174731171.012.718.35M6×0.754.21280066000.18
20UC204204731171.012.718.35M6×0.754.21280066000.16
25UC205255234.1171.514.319.85M6×0.754.21400078000.19
30UC206306238.1191.515.922.25M6×0.755.219500112000.31
35UC207357242.9202.017.525.46.5M8×15.625700152000.46
40UC208408049.2212.01930.28M8×16.229600182000.63
45UC209458549.2222.01930.28M8×16.331800208000.68
50UC210509051.6242.01932.610M10×1.256.535100232000.78

For stainless steel bearing units (SSUC type)

Shaft Dia (mm)NumberMain Dimensions (mm)Basic Load RatingWeight (kg) Reference
dDBCrSS1S2dsC1Cr(N)Cor(N)
17SSUC203174731171.512.718.55M6×0.754.01270066000.17
20SSUC204204731171.512.718.55M6×0.754.01270066000.15
25SSUC205255234.1171.514.319.85M6×0.754.01400079000.19
30SSUC206306238.1191.515.922.25M6×0.755.219800113000.30
35SSUC207357242.9201.517.525.47M8×15.525600152000.44
40SSUC208408049.2211.61930.28M8×16.229400180000.59
45SSUC209458549.2221.61930.28M8×16.431600206000.65
50SSUC210509051.6241.61932.610M10×1.256.535000232000.73
Cr = Basic dynamic load rating
Cor = Basic static load rating

Product specifications

UC type

  • Bearing: SUJ2 (equivalent)
  • Lubricating oil: Lithium-based grease
  • Heat resistant temperature: 110°C (reference value)

SSUC type

  • Bearing: SUS440C (equivalent)
  • Lubricating oil: H1 certified food grade grease
  • Heat resistant temperature: 120°C (reference value)
Part Number
SSUC203
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBasic Dynamic Load Rating
(N)
Basic Static Load Rating
(N)
Shaft Hole Diameter d
(φ)

฿ 662.86

KMTBEARINGS 1 Piece(s) 3 Day(s) 12700660017

Loading...

  1. 1
 

Basic Information

Bearing Inner Dia. Shape Cylindrical Hole, Set Screw Bearing Material SUS440C (Equivalent) Bearing Unit, Type Insert Bearing

Please check the type/dimensions/specifications of the part SSUC203 in the Insert Bearing For Bearing Unit series.

Products with similar specification

Part Number
SSUC204
SSUC205
SSUC206
SSUC207
SSUC208
SSUC209
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBasic Dynamic Load Rating
(N)
Basic Static Load Rating
(N)
Shaft Hole Diameter d
(φ)

฿ 594.29

1 Piece(s) 3 Day(s) 12700660020

฿ 765.71

1 Piece(s) 3 Day(s) 14000790025

฿ 1,062.86

1 Piece(s) 3 Day(s) 198001130030

฿ 1,485.71

1 Piece(s) 3 Day(s) 256001520035

฿ 1,782.86

1 Piece(s) 3 Day(s) 294001800040

฿ 2,114.29

1 Piece(s) 3 Day(s) 316002060045