1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IO Signal Cable, Interface Terminal Block (PANASONIC MINAS A6/A5 Servo Cable)

SENSOR CABLE

IO Signal Cable, Interface Terminal Block (PANASONIC MINAS A6/A5 Servo Cable)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,333.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

IO signal cable, interface terminal block for Panasonic MINAS A6/A5 connection
 
Features
 - SSQ certified products
 - Use of products with recommended specifications listed in Panasonic user manuals and catalogs (using some equivalents)
 - Please use our XTB-50H for the interface terminal block
 - Response to small orders (1 piece) and realization of short delivery time
 

Part Number
DVOP4360-2M-26AWG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,333.33

SENSOR CABLE 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Type I/O Signal Cable Length(m) 2 Cable Color Black
Applicable Model PANASONIC MINAS A6/A5 Max. Connection Length(m) 10 Amplifier Side Connector 3M 10150-6000EL / 10350-52A0-008 or equivalent
Interface Terminal Block Side Connector HIROSE HIF3BA-50D-2.54R Cable UL20276 twist pair shielded cable Rated Current(A) 1
Rated Voltage(V) 125

Please check the type/dimensions/specifications of the part DVOP4360-2M-26AWG in the IO Signal Cable, Interface Terminal Block (PANASONIC MINAS A6/A5 Servo Cable) series.