Bearing Unit Square Flanged Mount Unit

Brand :
KMT BEARING
Caution
Product Description
[UCF Type]·Bearing: SUJ2 (equivalent), Housing: FC200 (equivalent), Lubrication: lithium grease.
[SUCF Type] Bearing: SUS440C (equivalent), Housing: SCS13 (equivalent), Lubrication: H1 certified food compatible grease
Dimensional Drawing

Standard table
UCF type
| Shaft Dia (mm) | Unit Number | Main Dimensions (mm) | Mounting Bolt Size | Housing Number | Bearing Number | Weight (kg) Reference | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| L | A | J | N | A1 | A2 | A0 | B | S | ||||||
| 17 | UCF203 | 86 | 25.5 | 64 | 12 | 11 | 15 | 33.3 | 31.0 | 12.7 | M10 | F203 | UC203 | 0.62 |
| 20 | UCF204 | 86 | 25.5 | 64 | 12 | 11 | 15 | 33.3 | 31.0 | 12.7 | M10 | F204 | UC204 | 0.60 |
| 25 | UCF205 | 95 | 27 | 70 | 12 | 13 | 16 | 35.8 | 34.1 | 14.3 | M10 | F205 | UC205 | 0.86 |
| 30 | UCF206 | 108 | 31 | 83 | 12 | 13 | 18 | 40.2 | 38.1 | 15.9 | M10 | F206 | UC206 | 1.10 |
| 35 | UCF207 | 117 | 34 | 92 | 14 | 15.5 | 19 | 44.4 | 42.9 | 17.5 | M12 | F207 | UC207 | 1.60 |
| 40 | UCF208 | 130 | 36 | 102 | 16 | 15.5 | 21 | 51.2 | 49.2 | 19.0 | M14 | F208 | UC208 | 1.90 |
| 45 | UCF209 | 137 | 38 | 105 | 16 | 17.5 | 22 | 52.2 | 49.2 | 19.0 | M14 | F209 | UC209 | 2.40 |
| 50 | UCF210 | 143 | 40 | 111 | 16 | 16.0 | 22 | 54.6 | 51.6 | 19.0 | M14 | F210 | UC210 | 2.60 |
SUCF type
| Shaft Dia (mm) | Unit Number | Main Dimensions (mm) | Mounting Bolt Size | Housing Number | Bearing Number | Weight (kg) Reference | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| L | A | J | N | A0 | A1 | A2 | B | S | ||||||
| 17 | SUCF203 | 86 | 27 | 64 | 12 | 33.3 | 12 | 15 | 31.0 | 12.7 | M10 | SF203 | SSUC203 | 0.71 |
| 20 | SUCF204 | 86 | 27 | 64 | 12 | 33.3 | 12 | 15 | 31.0 | 12.7 | M10 | SF204 | SSUC204 | 0.68 |
| 25 | SUCF205 | 95 | 27 | 70 | 12 | 35.8 | 14 | 16 | 34.1 | 14.3 | M10 | SF205 | SSUC205 | 0.88 |
| 30 | SUCF206 | 108 | 31 | 83 | 12 | 40.2 | 14 | 18 | 38.1 | 15.9 | M10 | SF206 | SSUC206 | 1.21 |
| 35 | SUCF207 | 117 | 34 | 92 | 14 | 44.4 | 16 | 19 | 42.9 | 17.5 | M12 | SF207 | SSUC207 | 1.62 |
| 40 | SUCF208 | 130 | 36 | 102 | 16 | 51.2 | 16 | 21 | 49.2 | 19.0 | M14 | SF208 | SSUC208 | 2.09 |
| 45 | SUCF209 | 137 | 38 | 105 | 16 | 52.2 | 18 | 22 | 49.2 | 19.0 | M14 | SF209 | SSUC209 | 2.50 |
| 50 | SUCF210 | 143 | 40 | 111 | 16 | 54.6 | 18 | 22 | 51.6 | 19.0 | M14 | SF210 | SSUC210 | 2.64 |
Product specifications
UCF type
- Bearing: SUJ2 (equivalent)
- Bearing housing: FC200 (equivalent)
- Lubricating oil: Lithium-based grease
SUCF type
- Bearing: SUS440C (equivalent)
- Bearing housing: SCS13 (equivalent)
- Lubricating oil: H1 certified food grade grease