Bearing Unit, Pillow Unit

Brand :
KMT BEARING

Caution

    Product Description

    [UCP Type / UCPA Type]·Bearing: SUJ2 (equivalent), Housing: FC200 (equivalent), Lubrication: lithium grease.
    [SUCP Type/SUCPA Type] Bearing: SUS440C (equivalent), Housing: SCS13 (equivalent), Lubrication: H1 certified food compatible grease

    Dimensional Drawing

    Dimensional Drawing 1 of Pillow Block Bearing Units

    UCP Type/SUCP Type

    Dimensional Drawing 2 of Pillow Block Bearing Units

    UCPA Type/SUCPA Type

    Product specifications

    UCP Type/UCPA Type

    • Bearing: SUJ2 (equivalent)
    • Bearing housing: FC200 (equivalent)
    • Lubrication: Lithium-based grease

    SUCP Type/SUCPA Type

    • Bearing: SUS440C (equivalent)
    • Bearing housing: SCS13 (equivalent)
    • Lubrication: H1 certified food grade grease

    Standard table

    UCP type

    Standard table 1 of Pillow Block Bearing Units

    UCPA Type

    Standard table 2 of Pillow Block Bearing Units

    SUCP type

    Standard table 3 of Pillow Block Bearing Units

    SUCPA Type

    Standard table 4 of Pillow Block Bearing Units
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Bearing Unit, Pillow Unit | KMT BEARING | MISUMI Thailand