(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[U-Shaped]·Bearing: SUJ2 (equivalent), Lubrication: lithium grease.
[SU Type] Bearing: SUS440C (equivalent), Lubrication: H1 certified food compatible grease
Shaft Dia (mm) | Number | Main Dimensions (mm) | Basic Load Rating | Weight (kg) Reference | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
d | D | B1 | B | C | r | S | d1 | B2 | ds | N2 | Cr(N) | Cor(N) | |||
12 | U001 | 12 | 28 | 17.5 | 11 | 8 | 0.7 | 4 | 19 | 8.5 | M4×0.7 | 3.3 | 5580 | 2840 | 0.03 |
20 | U004 | 20 | 42 | 24.5 | 16.5 | 12 | 1.3 | 6 | 30 | 11 | M5×0.8 | 4.2 | 9350 | 5040 | 0.10 |
25 | U005 | 25 | 47 | 25.5 | 17.5 | 12 | 1.3 | 6.0 | 36 | 12 | M5×0.8 | 4.2 | 10100 | 5600 | 0.12 |
30 | U006 | 30 | 55 | 26.5 | 18.5 | 13 | 1.5 | 6.5 | 42 | 12 | M5×0.8 | 4.2 | 13200 | 8000 | 0.17 |
Shaft Dia (mm) | Number | Main Dimensions (mm) | Basic Load Rating | Weight (kg) Reference | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
d | D | B1 | B | C | r | S | d1 | B2 | ds | N2 | Cr(N) | Cor(N) | |||
20 | SU004 | 20 | 42 | 24.5 | 16.5 | 12 | 1.3 | 6 | 30 | 11 | M5×0.8 | 4.2 | 9350 | 5040 | 0.10 |
25 | SU005 | 25 | 47 | 25.5 | 17.5 | 12 | 1.3 | 6 | 36 | 12 | M5×0.8 | 4.2 | 10100 | 5600 | 0.12 |
30 | SU006 | 30 | 55 | 26.5 | 18.5 | 13 | 1.5 | 6.5 | 42 | 12 | M5×0.8 | 4.2 | 13200 | 8000 | 0.17 |
Cr = Basic dynamic load rating
Cor = Basic static load rating
U type
SU type
Part Number |
---|
SU004 |
SU005 |
SU006 |
U001 |
U004 |
U005 |
U006 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Basic Dynamic Load Rating (N) | Basic Static Load Rating (N) | Bearing Material | Shaft Hole Diameter d (φ) |
---|---|---|---|---|---|---|---|---|---|
฿ 708.57 | KMTBEARINGS | 1 Piece(s) | 3 Day(s) | 9350 | 5040 | SUS440C (Equivalent) | 20 | ||
฿ 925.71 | KMTBEARINGS | 1 Piece(s) | 3 Day(s) | 10100 | 5600 | SUS440C (Equivalent) | 25 | ||
฿ 1,142.86 | KMTBEARINGS | 1 Piece(s) | 3 Day(s) | 13200 | 8000 | SUS440C (Equivalent) | 30 | ||
฿ 123.43 | KMTBEARINGS | 1 Piece(s) | 3 Day(s) | 5580 | 2840 | SUJ2 (Equivalent) | 12 | ||
฿ 205.71 | KMTBEARINGS | 1 Piece(s) | 3 Day(s) | 9350 | 5040 | SUJ2 (Equivalent) | 20 | ||
฿ 230.86 | KMTBEARINGS | 1 Piece(s) | 3 Day(s) | 10100 | 5600 | SUJ2 (Equivalent) | 25 | ||
฿ 288.00 | KMTBEARINGS | 1 Piece(s) | 3 Day(s) | 13200 | 8000 | SUJ2 (Equivalent) | 30 |
Loading...
Bearing Inner Dia. Shape | Cylindrical Hole, Eccentric Collar | Surface Treatment | without | Bearing Unit, Type | Insert Bearing |
---|
How can we improve?
How can we improve?