1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Lightweight Bearing Unit, Pillow-Shaped Unit (KP002)

KMTBEARINGS

Lightweight Bearing Unit, Pillow-Shaped Unit (KP002)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[UP Type (Eccentricity Collar Type) / KP Type (Set Screw Type)]·Bearing: SUJ2 (equivalent), Housing: ZDC2 (equivalent), Lubrication: lithium grease.
[SUP Type (Eccentricity Collar Type) / SKP Type (Set Screw Type)] ·Bearing: SUS440C (equivalent), Housing: SCS13 (equivalent), Lubrication: H1 certified food compatible grease

Dimensional Drawing

Dimensional Drawing 1 of Lightweight Pillow Block Bearing Units

UP Type/SUP Type

Dimensional Drawing 2 of Lightweight Pillow Block Bearing Units

KP Type/SKP Type

Standard table

Eccentric collar type (UP type)

Shaft Dia (mm)Unit NumberMain Dimensions (mm)Mounting Bolt SizeHousing NumberBearing NumberWeight (kg) Reference
HLAJNH1H2B1S
10UP00018671653763517.54.0M6P000U0000.07
12UP00119711656763817.54.0M6P001U0010.08
15UP00222801663774318.54.5M6P002U0020.11
17UP00324851867774720.55.0M6P003U0030.15
20UP0042810020801095524.56.0M8P004U0040.23
25UP00532112209010106225.56.0M8P005U0050.28
30UP006361322610613117026.56.5M10P006U0060.38

Set screw type (KP type)

Shaft Dia (mm)Unit NumberMain Dimensions (mm)Mounting Bolt SizeHousing NumberBearing NumberWeight (kg) Reference
HLAJNH1H2BS
12KP00119711656763814.54M6P001K0010.08
15KP00222801663774316.54.5M6P002K0020.11
17KP00324851867774717.55M6P003K0030.14
20KP00428100208010955216M8P004K0040.21
25KP00532112209010106222.56M8P005K0050.26
30KP006361322610613117024.56.5M10P006K0060.36

Eccentric collar type (SUP type)

Shaft Dia (mm)Unit NumberMain Dimensions (mm)Mounting Bolt SizeHousing NumberBearing NumberWeight (kg) Reference
HLAJNH1H2B1S
10SUP00018671653763517.54M6SP000SU0000.09
12SUP00119711656763817.54M6SP001SU0010.10
15SUP00222801663774318.54.5M6SP002SU0020.13
17SUP00324851867774720.55M6SP003SU0030.16
20SUP0042810020801095524.56M8SP004SU0040.27
25SUP00532112209010106225.56M8SP005SU0050.35
30SUP006361322610613117026.56.5M10SP006SU0060.53

Set screw type (SKP type)

Shaft Dia (mm)Unit NumberMain Dimensions (mm)Mounting Bolt SizeHousing NumberBearing NumberWeight (kg) Reference
HLAJNH1H2BS
10SKP000186716537635144M6SP000SK0000.08
12SKP00119711656763814.54M6SP001SK0010.10
15SKP00222801663774316.54.5M6SP002SK0020.13
20SKP00428100208010955216M8SP004SK0040.25
25SKP00532112209010106222.56M8SP005SK0050.33
30SKP006361322610613117024.56.5M10SP006SK0060.51

Product specifications

UP type (eccentric collar type)/KP type (set screw type)

  • Bearing: SUJ2 (equivalent)
  • Bearing housing: ZDC2 (equivalent)
  • Lubricating oil: Lithium-based grease

SUP type (eccentric collar type)/SKP type (set screw type)

  • Bearing: SUS440C (equivalent)
  • Bearing housing: SCS13 (equivalent)
  • Lubricating oil: H1 certified food grade grease
Part Number
KP002
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBearing Inner Dia. Shape Mounting Height H
(mm)
Housing Material Bearing Material Shaft Hole Diameter d
(φ)

฿ 224.00

KMTBEARINGS 1 Piece(s) 3 Day(s) Cylindrical Hole, Set Screw22ZDC2 (Equivalent)SUJ2 (Equivalent)15

Loading...

  1. 1
 

Basic Information

Bearing Unit, Type Pillow Type Type of Pillow Blocks Lightweight

Please check the type/dimensions/specifications of the part KP002 in the Lightweight Bearing Unit, Pillow-Shaped Unit series.

Products with similar specification

Part Number
KP001
KP003
KP004
KP005
KP006
SKP001
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBearing Inner Dia. Shape Mounting Height H
(mm)
Housing Material Bearing Material Shaft Hole Diameter d
(φ)

฿ 176.00

1 Piece(s) 3 Day(s) Cylindrical Hole, Set Screw19ZDC2 (Equivalent)SUJ2 (Equivalent)12

฿ 244.57

1 Piece(s) 3 Day(s) Cylindrical Hole, Set Screw24ZDC2 (Equivalent)SUJ2 (Equivalent)17

฿ 310.86

1 Piece(s) 3 Day(s) Cylindrical Hole, Set Screw28ZDC2 (Equivalent)SUJ2 (Equivalent)20

฿ 388.57

1 Piece(s) 3 Day(s) Cylindrical Hole, Set Screw32ZDC2 (Equivalent)SUJ2 (Equivalent)25

฿ 521.14

1 Piece(s) 3 Day(s) Cylindrical Hole, Set Screw36ZDC2 (Equivalent)SUJ2 (Equivalent)30

฿ 674.29

1 Piece(s) 3 Day(s) Cylindrical Hole, Set Screw19SCS13 (Equivalent)SUS440C (Equivalent)12