(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Intended use]
The shock absorber retainer fastens shock absorbers YSR(W)-DGC to the slide of linear drives DGC-...-GF/-KF/-FA or DGCI. Use the shock absorber retainer only in combination with a counter part for the cushioning:
– Stop KYC
– Intermediate-position module DADM-DGC
Part Number |
---|
DADP-DGC-18-KF |
DADP-DGC-25-GF |
DADP-DGC-25-KF |
DADP-DGC-40-GF |
DADP-DGC-40-KF |
DADP-DGC-50-GF/KF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Weight |
---|---|---|---|---|---|---|---|
฿ 1,223.89 | SEALING RING | 1 Piece(s) | 31 Day(s) | 18 | 130 g | ||
฿ 1,341.64 | SEALING RING | 1 Piece(s) | 31 Day(s) | 25 | 205 g | ||
฿ 1,341.64 | SEALING RING | 1 Piece(s) | 31 Day(s) | 25 | 180 g | ||
฿ 1,915.34 | SEALING RING | 1 Piece(s) | 31 Day(s) | 40 | 380 g | ||
฿ 1,915.34 | SEALING RING | 1 Piece(s) | 31 Day(s) | 40 | 460 g | ||
฿ 2,550.93 | SEALING RING | 1 Piece(s) | 31 Day(s) | 50 | 890 g |
Loading...
Corrosion resistance class (CRC) | 2 - Moderate corrosion stress | LABS (PWIS) conformity | VDMA24364-B1/B2-L | Note on materials | RoHS-compliant |
---|---|---|---|---|---|
Housing material | Aluminum Anodized | Ambient temperature(℃) | -10 ... 80 |
How can we improve?
How can we improve?