(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Very compact and extremely lightweight series for use close to the process directly in the machine.
• Grid dimension 40 mm (size 4) or 62 mm (size 6)
• With solenoid coil, without plug socket
• Supply voltage: 24 V DC
Actuation type | Electrical | Valve function | 3/2, closed, monostable | Housing material | PA-reinforced |
---|---|---|---|---|---|
Seals material | HNBR NBR | Reset method | Mechanical spring | Standard nominal flow rate(l/min) | 2000 |
Min. Temperature of medium(°C) | -5 | Max. Temperature of medium(°C) | 50 | Min. Ambient temperature(°C) | -5 |
Max. Ambient temperature(°C) | 50 | Pneumatic connection 1 | G1/4 | Pneumatic connection 2 | G¼ |
Pneumatic connection 3 | G1/4 | Degree of protection | IP65 | C value(l/sbar) | 8.52 |
b-value | 0.45 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 1 - Low corrosion stress |
Width(mm) | 40 | Manual override | Detenting Non-detenting | Type of control | Pilot-controlled |
Coil characteristics | 24 V DC: 2.3 W | Permissible voltage fluctuations(%) | +/- 10 | Note on materials | RoHS-compliant |
LABS (PWIS) conformity | VDMA24364-B1/B2-L | Type of mounting | With wall/surface bracket | Mounting position | Vertical +/- 5° |
Pilot air supply port | Internal | Electrical connection | Form Cas per EN 175301-803 | Structural design | Poppet valve, electrically actuated |
Switching position indication | with accessories | Standard flow rate exhaust 6-> 0 bar(l/min) | >1600 | On time(ms) | 31 |
Cleanroom class | Class 7 according to ISO 14644-1 | Storage temperature(℃) | -10 ... 60 | Signal status display | With accessories |
Size | 4 | Weight(g) | 196 |
Please check the type/dimensions/specifications of the part MS4-EDE-1/4-V24-B in the Soft Start Valve, MS4-EDE-B Series series.
How can we improve?
How can we improve?