(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Very compact and extremely lightweight series for use close to the process directly in the machine.
• Stable control response
• The rotary knob latches in order to prevent it from being turned unintentionally
• Integrated secondary and primary exhausting with return flow function
Standard nominal flow rate(l/min) | 1800 | Operating Pressure Range(MPa) | 0.1::1 | Housing material | PA-reinforced |
---|---|---|---|---|---|
Seals material | NBR | Type of mounting | Optionally: Front panel mounting Line installation With accessories | Mounting position | Any |
Valve tappet material | POM | Lower cover material | PA | Pneumatic connection 1 | G1/4 |
Pneumatic connection 2 | G1/4 | Max. pressure hysteresis(bar) | 0.5 | Min. Pressure regulation(bar) | 0.3 |
Max. Pressure regulation | 7 | Min. Ambient temperature(bar) | -5 | Max. Ambient temperature(°C) | 50 |
Min. Temperature of medium(°C) | -10 | Mix. Temperature of medium(°C) | 50 | Min. Storage temperature(°C) | -5 |
Max. Storage temperature(°C) | 50 | Size | 4 | Pressure gauge | with pressure gauge |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] Inert gas | Corrosion resistance class (CRC) | 1 - Low corrosion stress | Information on operating and pilot media | Operation with oil lubrication possible (required for further use) |
Structural design | Pressure regulator with pressure gauge Directly controlled piston regulator | LABS (PWIS) conformity | VDMA24364-B1/B2-L | Cleanroom class | Class 7 according to ISO 14644-1 |
Note on materials | RoHS-compliant | Rotary knob material | POM | Material of spring | High-alloy steel Steel, galvanized |
Weight(g) | 165 | Type (manufacturer type) | Outlet pressure constant With secondary exhausting With return flow function |
Please check the type/dimensions/specifications of the part MS4-LR-1/4-D6-AG-MPA-B in the Pressure Regulators MS-LR-B, Series series.
How can we improve?
How can we improve?