1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Pressure Regulator, MS6 Series

Precision Pressure Regulator, MS6 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,161.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For precisely setting the required operating pressure, 4 pressure regulation ranges, pressure hysteresis 0.02 bar.
With its large product range, highly effective components and a wide choice of functions, the Festo MS series offers a complete concept for compressed air preparation. It is suitable for simple standard applications as well as application-specific solutions with very high quality requirements. Available as individual components, pre-assembled combinations ex-stock, application-specific combinations or complete turnkey solutions. The five sizes in the MS series achieve maximum flow rates with low space requirements. Pressure regulators, on/off and softstart valves with safety function, filters, pressure and flow sensors, dryers, sensors and lubricators can be assembled into a suitable solution for every task. The modular structure enables the components to be combined as required. The simple connection system saves time when replacing individual modules since there is no need to disassemble the entire combination. Many of the components are also UL and ATEX certified.

Part Number
MS6-LRP-1/2-D4-A8
MS6-LRP-1/2-D4-A8-Z
MS6-LRP-1/2-D5-A8
MS6-LRP-1/2-D7-A8
MS6-LRP-1/4-D2-A8
MS6-LRP-1/4-D5-A8
MS6-LRP-3/8-D5-A8
MS6-LRP-3/8-D7-A8
MS6-LRPB-1/2-D5-A8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStandard nominal flow rate
(l/min)
Pneumatic connection 1 Pneumatic connection 2 Min. Pressure regulation
(bar)
Max. Pressure regulation Flow rate of secondary venting
(l/min)

฿ 9,161.92

PRECISION PRESSURE REGULATORS 1 Piece(s) 31 Day(s) ≥2300G1/2G1/20.052.5≥450 l/min

฿ 9,161.92

PRECISION PRESSURE REGULATORS 1 Piece(s) 31 Day(s) ≥2300G1/2G1/20.052.5≥450 l/min

฿ 9,161.92

PRECISION PRESSURE REGULATORS 1 Piece(s) 31 Day(s) ≥3000G1/2G1/20.14≥650 l/min

฿ 9,161.92

PREC. REGULATOR 1 Piece(s) 31 Day(s) ≥5000G1/2G1/20.112≥900 l/min

฿ 9,161.92

PRECISION PRESSURE REGULATORS 1 Piece(s) 31 Day(s) ≥800G1/4G1/40.050.7≥220 l/min

฿ 9,161.92

PRECISION PRESSURE REGULATORS 1 Piece(s) 31 Day(s) ≥1400G1/4G1/40.14≥650 l/min

฿ 9,161.92

PRECISION PRESSURE REGULATORS 1 Piece(s) 31 Day(s) ≥1700G3/8G3/80.14≥650 l/min

฿ 9,161.92

PRECISION PRESSURE REGULATORS 1 Piece(s) 31 Day(s) ≥3300G3/8G3/80.112≥900 l/min

฿ 9,787.66

PRECISION PRESSURE REGULATORS 1 Piece(s) 31 Day(s) ≥3000G1/2G1/20.14≥650 l/min

Loading...

  1. 1

Basic Information

Operating Pressure Range(MPa) 0.1::1.4 Housing material Aluminum Seals material NBR
Type of mounting Optionally: Front panel mounting Line installation With accessories Mounting position Any Pneumatic connection 3 G1/4
Max. pressure hysteresis(bar) 0.02 Min. Ambient temperature(bar) -10 Max. Ambient temperature(°C) 60
Min. Temperature of medium(°C) -10 Mix. Temperature of medium(°C) 60 Min. Storage temperature(°C) -10
Max. Storage temperature(°C) 60 Size 6 Pressure gauge G1/8 prepared
Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Inert gas Corrosion resistance class (CRC) 2 - Moderate corrosion stress Information on operating and pilot media Operation with oil lubrication not possible
Structural design Pilot-controlled precision diaphragm regulator LABS (PWIS) conformity VDMA24364-B1/B2-L Note on materials RoHS-compliant
Weight(g) 1000 Type (manufacturer type) Outlet pressure constant With secondary exhausting