(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For removing liquid and gaseous oil particles.
With its large product range, highly effective components and a wide choice of functions, the Festo MS series offers a complete concept for compressed air preparation. It is suitable for simple standard applications as well as application-specific solutions with very high quality requirements. Available as individual components, pre-assembled combinations ex-stock, application-specific combinations or complete turnkey solutions. The five sizes in the MS series achieve maximum flow rates with low space requirements. Pressure regulators, on/off and softstart valves with safety function, filters, pressure and flow sensors, dryers, sensors and lubricators can be assembled into a suitable solution for every task. The modular structure enables the components to be combined as required. The simple connection system saves time when replacing individual modules since there is no need to disassemble the entire combination. Many of the components are also UL and ATEX certified.
Part Number |
---|
MS6-LFX-1/4-U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting position | Type of mounting | Housing material | Pneumatic connection 1 | Pneumatic connection 2 | Compressed air filter material | Max. standard flow rate for air quality class (l/min) | Material of bowl | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Operating medium | Air quality class at the output | Residual oil content (mg/m³) | Structural design | Note on materials | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,612.09 | ACTIVE CARBON FILTER | 1 Piece(s) | 31 Day(s) | Vertical +/- 5° | Optionally: Line installation With accessories | Die-cast aluminum | G1/4 | G¼ | Activated carbon | 900 | Wrought aluminum alloy | 0 | 20 | 5 | 30 | -10 | 60 | -10 | 60 | Compressed air as per ISO 8573-1:2010 [1:4:2] Inert gas | Compressed air as per ISO 8573-1:2010 [1:4:1] | 0.003 | Active carbon filter | RoHS-compliant | 820 |
Loading...
Size | 6 | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress | LABS (PWIS) conformity | VDMA24364-B1/B2-L |
---|
Please check the type/dimensions/specifications of the part MS6-LFX-1/4-U in the Active Carbon Filter Cartridge, MS6 Series series.
Part Number |
---|
MS6-LFX |
MS6-LFX-1/2-R-Z |
MS6-LFX-1/2-U-HF |
MS6-LFX-1/4-R |
MS6-LFX-AKI |
MS6-LFX-HF |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting position | Type of mounting | Housing material | Pneumatic connection 1 | Pneumatic connection 2 | Compressed air filter material | Max. standard flow rate for air quality class (l/min) | Material of bowl | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Operating medium | Air quality class at the output | Residual oil content (mg/m³) | Structural design | Note on materials | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,165.65 | 1 Piece(s) | 8 Day(s) | - | - | - | - | - | Activated carbon | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 4,404.15 | 1 Piece(s) | 31 Day(s) | Vertical +/- 5° | Optionally: Line installation With accessories | Die-cast aluminum | G1/2 | G1/2 | Activated carbon | 900 | PC | 0 | 20 | 5 | 30 | -10 | 60 | -10 | 60 | Compressed air as per ISO 8573-1:2010 [1:4:2] Inert gas | Compressed air as per ISO 8573-1:2010 [1:4:1] | 0.003 | Active carbon filter | RoHS-compliant | 600 | ||
฿ 15,934.76 | 1 Piece(s) | 31 Day(s) | Vertical +/- 5° | Optionally: Line installation With accessories | Die-cast aluminum | G1/2 | G1/2 | Activated carbon | 2500 | Wrought aluminum alloy | 0 | 20 | 5 | 30 | -10 | 60 | -10 | 60 | Compressed air as per ISO 8573-1:2010 [1:4:2] Inert gas | Compressed air as per ISO 8573-1:2010 [1:4:1] | 0.003 | Active carbon filter | RoHS-compliant | 1500 | ||
฿ 4,404.15 | 1 Piece(s) | 31 Day(s) | Vertical +/- 5° | Optionally: Line installation With accessories | Die-cast aluminum | G1/4 | G¼ | - | 900 | PC | 0 | 20 | 5 | 30 | -10 | 60 | -10 | 60 | Compressed air as per ISO 8573-1:2010 [1:4:2] Inert gas | Compressed air as per ISO 8573-1:2010 [1:4:1] | 0.003 | Active carbon filter | RoHS-compliant | 600 | ||
฿ 2,692.85 | 1 Piece(s) | 8 Day(s) | - | - | - | - | - | Activated carbon | - | - | - | - | - | - | - | - | - | - | - | - | - | - | RoHS-compliant | - | ||
฿ 6,064.26 | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | Activated carbon | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
How can we improve?
How can we improve?