1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Active Carbon Filter Cartridge, MS6 Series

Active Carbon Filter Cartridge, MS6 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,165.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For removing liquid and gaseous oil particles.
With its large product range, highly effective components and a wide choice of functions, the Festo MS series offers a complete concept for compressed air preparation. It is suitable for simple standard applications as well as application-specific solutions with very high quality requirements. Available as individual components, pre-assembled combinations ex-stock, application-specific combinations or complete turnkey solutions. The five sizes in the MS series achieve maximum flow rates with low space requirements. Pressure regulators, on/off and softstart valves with safety function, filters, pressure and flow sensors, dryers, sensors and lubricators can be assembled into a suitable solution for every task. The modular structure enables the components to be combined as required. The simple connection system saves time when replacing individual modules since there is no need to disassemble the entire combination. Many of the components are also UL and ATEX certified.

Part Number
MS6-LFX
MS6-LFX-1/2-R-Z
MS6-LFX-1/2-U-HF
MS6-LFX-1/4-R
MS6-LFX-1/4-U
MS6-LFX-AKI
MS6-LFX-HF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting position Type of mounting Housing material Pneumatic connection 1 Pneumatic connection 2 Compressed air filter material Max. standard flow rate for air quality class
(l/min)
Material of bowl Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Temperature of medium
(°C)
Max. Temperature of medium
(°C)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Min. Storage temperature
(°C)
Max. Storage temperature
(°C)
Operating medium Air quality class at the output Residual oil content
(mg/m³)
Structural design Note on materials Weight
(g)

฿ 2,165.65

FILTER CARTRIDGES 1 Piece(s) 8 Day(s) -----Activated carbon----------------

฿ 4,404.15

ACTIVE CARBON FILTER 1 Piece(s) 31 Day(s) Vertical +/- 5°Optionally: Line installation With accessoriesDie-cast aluminumG1/2G1/2Activated carbon900PC020530-1060-1060Compressed air as per ISO 8573-1:2010 [1:4:2] Inert gasCompressed air as per ISO 8573-1:2010 [1:4:1]0.003Active carbon filterRoHS-compliant600

฿ 15,934.76

ACTIVE CARBON FILTER 1 Piece(s) 31 Day(s) Vertical +/- 5°Optionally: Line installation With accessoriesDie-cast aluminumG1/2G1/2Activated carbon2500Wrought aluminum alloy020530-1060-1060Compressed air as per ISO 8573-1:2010 [1:4:2] Inert gasCompressed air as per ISO 8573-1:2010 [1:4:1]0.003Active carbon filterRoHS-compliant1500

฿ 4,404.15

ACTV CARB FILTR 1 Piece(s) 31 Day(s) Vertical +/- 5°Optionally: Line installation With accessoriesDie-cast aluminumG1/4-900PC020530-1060-1060Compressed air as per ISO 8573-1:2010 [1:4:2] Inert gasCompressed air as per ISO 8573-1:2010 [1:4:1]0.003Active carbon filterRoHS-compliant600

฿ 5,612.09

ACTIVE CARBON FILTER 1 Piece(s) 31 Day(s) Vertical +/- 5°Optionally: Line installation With accessoriesDie-cast aluminumG1/4Activated carbon900Wrought aluminum alloy020530-1060-1060Compressed air as per ISO 8573-1:2010 [1:4:2] Inert gasCompressed air as per ISO 8573-1:2010 [1:4:1]0.003Active carbon filterRoHS-compliant820

฿ 2,692.85

FILTER CARTRIDGES 1 Piece(s) 8 Day(s) -----Activated carbon--------------RoHS-compliant-

฿ 6,064.26

FILTER CARTRIDGES 1 Piece(s) 31 Day(s) -----Activated carbon----------------

Loading...

  1. 1

Basic Information

Size 6 Corrosion resistance class (CRC) 2 - Moderate corrosion stress LABS (PWIS) conformity VDMA24364-B1/B2-L