1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Releasing tool, QSO

RELEASE TOOL

Releasing tool, QSO
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 185.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Quick-out releasing tool for push-in connections.

Part Number
QSO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 185.69

RELEASE TOOL 1 Piece(s) 30 Day(s)

Loading...

  1. 1

Basic Information

Size For tubing O.D. 10 mm, For tubing O.D. 4 mm, For tubing O.D. 6 mm, For tubing O.D. 8 mm LABS (PWIS) conformity VDMA24364-B2-L Note on materials RoHS-compliant
Pack size 1 Weight(g) 13

Please check the type/dimensions/specifications of the part QSO in the Releasing tool, QSO series.