(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
• Rigid, closed profile
• Precision guide rail with high load capacity
• For the highest requirements in terms of feed force and accuracy
• Space-saving position sensing
Part Number |
---|
EGC-80-200-BS-10P-KF-0H-ML-GK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Working stroke (mm) | Size | Screw diameter (mm) | Spindle pitch (mm/U) | Feed constant (mm/U) | Motor type | Spindle type | Max. speed (m/s) | Stroke reserve (mm) | Mounting position | Structural design | Repetition accuracy (mm) | 2nd moment of area Ix (mm⁴) | 2nd moment of area Iy (mm⁴) | 2nd moment of area Iz (mm⁴) | Max. force Fy (N) | Max. force Fz (N) | Max. torque Mx (Nm) | Max. radial force on actuator shaft (N) | Max. feed force Fx (N) | Torsion moment of inertia It (mm⁴) | Mass moment of inertia JH per meter of stroke (kgcm²) | Profile material | Note on materials | Slide carriage material | Slide material | Spindle nut material | Spindle material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 57,873.33 | GANTRY AXES | 1 Piece(s) | 31 Day(s) | 200 | 80 | 15 | 10 | 10 | Stepper motor, Servo motor | Ball screw | 0.5, 0.75 | 0 | Any | Electromechanical linear axis with ball screw | ±0.02 | 981000 | 1320000 | 981000 | 3050 | 3050 | 36 | 250 | 650 | 255000 | 0.346 | Wrought aluminum alloy anodized | RoHS-compliant | Steel | Wrought aluminum alloy anodized | Steel | Steel |
Loading...
Max. acceleration(m/s²) | 15 | Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 60 |
---|---|---|---|---|---|
Degree of protection | IP40 | Guide | Recirculating ball bearing guide | Duty cycle(%) | 100 |
LABS (PWIS) conformity | VDMA24364-B2-L | Material of end caps | Wrought aluminum alloy anodized | Moment compensator material | Wrought aluminum alloy anodized |
Drive cover material | Wrought aluminum alloy anodized | Guide rail material | Steel |
Please check the type/dimensions/specifications of the part EGC-80-200-BS-10P-KF-0H-ML-GK in the Ball Screw Linear actuator, EGC-BS-KF Series series.
Part Number |
---|
EGC-120-500-BS-10P-KF-0H-ML-GK |
EGC-120-600-BS-25P-KF-0H-ML-GK |
EGC-120-800-BS-25P-KF-0H-ML-GK |
EGC-80-200-BS-20P-KF-0H-ML-GK |
EGC-80-300-BS-10P-KF-0H-ML-GK |
EGC-80-400-BS-10P-KF-0H-ML-GK |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Working stroke (mm) | Size | Screw diameter (mm) | Spindle pitch (mm/U) | Feed constant (mm/U) | Motor type | Spindle type | Max. speed (m/s) | Stroke reserve (mm) | Mounting position | Structural design | Repetition accuracy (mm) | 2nd moment of area Ix (mm⁴) | 2nd moment of area Iy (mm⁴) | 2nd moment of area Iz (mm⁴) | Max. force Fy (N) | Max. force Fz (N) | Max. torque Mx (Nm) | Max. radial force on actuator shaft (N) | Max. feed force Fx (N) | Torsion moment of inertia It (mm⁴) | Mass moment of inertia JH per meter of stroke (kgcm²) | Profile material | Note on materials | Slide carriage material | Slide material | Spindle nut material | Spindle material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 91,295.87 | 1 Piece(s) | 31 Day(s) | 500 | 120 | 25 | 10 | 10 | Stepper motor, Servo motor | Ball screw | 0.5, 0.75 | 0 | Any | Electromechanical linear axis with ball screw | ±0.02 | 5010000 | 5820000 | 5010000 | 6890 | 6890 | 144 | 500 | 1500 | 1430000 | 2.756 | Wrought aluminum alloy anodized | RoHS-compliant | Steel | Wrought aluminum alloy anodized | Steel | Steel | ||
฿ 94,765.07 | 1 Piece(s) | 31 Day(s) | 600 | 120 | 25 | 25 | 25 | Stepper motor, Servo motor | Ball screw | 1.5, 1.875 | 0 | Any | Electromechanical linear axis with ball screw | ±0.02 | 5010000 | 5820000 | 5010000 | 6890 | 6890 | 144 | 500 | 1500 | 1430000 | 2.756 | Wrought aluminum alloy anodized | RoHS-compliant | Steel | Wrought aluminum alloy anodized | Steel | Steel | ||
฿ 101,706.06 | 1 Piece(s) | 31 Day(s) | 800 | 120 | 25 | 25 | 25 | Stepper motor, Servo motor | Ball screw | 1.5, 1.875 | 0 | Any | Electromechanical linear axis with ball screw | ±0.02 | 5010000 | 5820000 | 5010000 | 6890 | 6890 | 144 | 500 | 1500 | 1430000 | 2.756 | Wrought aluminum alloy anodized | RoHS-compliant | Steel | Wrought aluminum alloy anodized | Steel | Steel | ||
฿ 57,873.33 | 1 Piece(s) | 31 Day(s) | 200 | 80 | 15 | 20 | 20 | Stepper motor, Servo motor | Ball screw | 1, 1.5 | 0 | Any | Electromechanical linear axis with ball screw | ±0.02 | 981000 | 1320000 | 981000 | 3050 | 3050 | 36 | 250 | 650 | 255000 | 0.346 | Wrought aluminum alloy anodized | RoHS-compliant | Steel | Wrought aluminum alloy anodized | Steel | Steel | ||
฿ 60,221.78 | 1 Piece(s) | 31 Day(s) | 300 | 80 | 15 | 10 | 10 | Stepper motor, Servo motor | Ball screw | 0.5, 0.75 | 0 | Any | Electromechanical linear axis with ball screw | ±0.02 | 981000 | 1320000 | 981000 | 3050 | 3050 | 36 | 250 | 650 | 255000 | 0.346 | Wrought aluminum alloy anodized | RoHS-compliant | Steel | Wrought aluminum alloy anodized | Steel | Steel | ||
฿ 62,286.56 | 1 Piece(s) | 31 Day(s) | 400 | 80 | 15 | 10 | 10 | Stepper motor, Servo motor | Ball screw | 0.5, 0.75 | 0 | Any | Electromechanical linear axis with ball screw | ±0.02 | 981000 | 1320000 | 981000 | 3050 | 3050 | 36 | 250 | 650 | 255000 | 0.346 | Wrought aluminum alloy anodized | RoHS-compliant | Steel | Wrought aluminum alloy anodized | Steel | Steel |
How can we improve?
How can we improve?