1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Ball Screw Linear actuator, EGC-BS-KF Series (Part Number)

GANTRY AXES

Ball Screw Linear actuator, EGC-BS-KF Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 55,524.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Rigid, closed profile
• Precision guide rail with high load capacity
• For the highest requirements in terms of feed force and accuracy
• Space-saving position sensing

Part Number
EGC-80-200-BS-10P-KF-0H-ML-GK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWorking stroke
(mm)
Size Screw diameter
(mm)
Spindle pitch
(mm/U)
Feed constant
(mm/U)
Motor type Spindle type Max. speed
(m/s)
Stroke reserve
(mm)
Mounting position Structural design Repetition accuracy
(mm)
2nd moment of area Ix
(mm⁴)
2nd moment of area Iy
(mm⁴)
2nd moment of area Iz
(mm⁴)
Max. force Fy
(N)
Max. force Fz
(N)
Max. torque Mx
(Nm)
Max. radial force on actuator shaft
(N)
Max. feed force Fx
(N)
Torsion moment of inertia It
(mm⁴)
Mass moment of inertia JH per meter of stroke
(kgcm²)
Profile material Note on materials Slide carriage material Slide material Spindle nut material Spindle material

฿ 57,873.33

GANTRY AXES 1 Piece(s) 31 Day(s) 20080151010Stepper motor, Servo motorBall screw0.5, 0.750AnyElectromechanical linear axis with ball screw±0.02981000132000098100030503050362506502550000.346Wrought aluminum alloy anodizedRoHS-compliantSteelWrought aluminum alloy anodizedSteelSteel

Loading...

  1. 1

Basic Information

Max. acceleration(m/s²) 15 Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 60
Degree of protection IP40 Guide Recirculating ball bearing guide Duty cycle(%) 100
LABS (PWIS) conformity VDMA24364-B2-L Material of end caps Wrought aluminum alloy anodized Moment compensator material Wrought aluminum alloy anodized
Drive cover material Wrought aluminum alloy anodized Guide rail material Steel

Please check the type/dimensions/specifications of the part EGC-80-200-BS-10P-KF-0H-ML-GK in the Ball Screw Linear actuator, EGC-BS-KF Series series.

Products with similar specification

Part Number
EGC-120-500-BS-10P-KF-0H-ML-GK
EGC-120-600-BS-25P-KF-0H-ML-GK
EGC-120-800-BS-25P-KF-0H-ML-GK
EGC-80-200-BS-20P-KF-0H-ML-GK
EGC-80-300-BS-10P-KF-0H-ML-GK
EGC-80-400-BS-10P-KF-0H-ML-GK
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWorking stroke
(mm)
Size Screw diameter
(mm)
Spindle pitch
(mm/U)
Feed constant
(mm/U)
Motor type Spindle type Max. speed
(m/s)
Stroke reserve
(mm)
Mounting position Structural design Repetition accuracy
(mm)
2nd moment of area Ix
(mm⁴)
2nd moment of area Iy
(mm⁴)
2nd moment of area Iz
(mm⁴)
Max. force Fy
(N)
Max. force Fz
(N)
Max. torque Mx
(Nm)
Max. radial force on actuator shaft
(N)
Max. feed force Fx
(N)
Torsion moment of inertia It
(mm⁴)
Mass moment of inertia JH per meter of stroke
(kgcm²)
Profile material Note on materials Slide carriage material Slide material Spindle nut material Spindle material

฿ 91,295.87

1 Piece(s) 31 Day(s) 500120251010Stepper motor, Servo motorBall screw0.5, 0.750AnyElectromechanical linear axis with ball screw±0.0250100005820000501000068906890144500150014300002.756Wrought aluminum alloy anodizedRoHS-compliantSteelWrought aluminum alloy anodizedSteelSteel

฿ 94,765.07

1 Piece(s) 31 Day(s) 600120252525Stepper motor, Servo motorBall screw1.5, 1.8750AnyElectromechanical linear axis with ball screw±0.0250100005820000501000068906890144500150014300002.756Wrought aluminum alloy anodizedRoHS-compliantSteelWrought aluminum alloy anodizedSteelSteel

฿ 101,706.06

1 Piece(s) 31 Day(s) 800120252525Stepper motor, Servo motorBall screw1.5, 1.8750AnyElectromechanical linear axis with ball screw±0.0250100005820000501000068906890144500150014300002.756Wrought aluminum alloy anodizedRoHS-compliantSteelWrought aluminum alloy anodizedSteelSteel

฿ 57,873.33

1 Piece(s) 31 Day(s) 20080152020Stepper motor, Servo motorBall screw1, 1.50AnyElectromechanical linear axis with ball screw±0.02981000132000098100030503050362506502550000.346Wrought aluminum alloy anodizedRoHS-compliantSteelWrought aluminum alloy anodizedSteelSteel

฿ 60,221.78

1 Piece(s) 31 Day(s) 30080151010Stepper motor, Servo motorBall screw0.5, 0.750AnyElectromechanical linear axis with ball screw±0.02981000132000098100030503050362506502550000.346Wrought aluminum alloy anodizedRoHS-compliantSteelWrought aluminum alloy anodizedSteelSteel

฿ 62,286.56

1 Piece(s) 31 Day(s) 40080151010Stepper motor, Servo motorBall screw0.5, 0.750AnyElectromechanical linear axis with ball screw±0.02981000132000098100030503050362506502550000.346Wrought aluminum alloy anodizedRoHS-compliantSteelWrought aluminum alloy anodizedSteelSteel