1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MGN Series Narrow Type Miniature Linear Guideway, Block Type Bottom Seal (MGN7HZ0CM+U)

LINEAR GUIDEWAYS BLOCK

MGN Series Narrow Type Miniature Linear Guideway, Block Type Bottom Seal (MGN7HZ0CM+U)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Design features of narrow type miniature guideways - MGN:
1. Tiny and light weight, suitable for miniature equipment.
2. Gothic arch contact design can sustain loads from all directions and offer high rigidity and high accuracy.
3. Specification with ball retainers would avoid ball falling when the blocks are removed from rails.
4. Interchangeable types are available in certain sizes and precision grades.

Part Number
MGN7HZ0CM+U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlock Type Preload Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Block external dimension L
(mm)
Block dimension L1
(mm)
Number of block mounting holes
(holes)

฿ 771.43

LINEAR GUIDEWAYS BLOCK 1 Piece(s) 4 Day(s) [Long] Long TypeLight Preload1.371.967.644.84.81213M2x2.51730.821.8

Loading...

  1. 1

Basic Information

Set / Single Item Block only Accuracy Standard Grade Material Stainless Steel
Ball Arrangement 2 Rows of Circular Retainer Presence Lubrication Type Lubricant Application
Rolling Element Ball Mounting hole dimensions 4

Please check the type/dimensions/specifications of the part MGN7HZ0CM+U in the MGN Series Narrow Type Miniature Linear Guideway, Block Type Bottom Seal series.

Products with similar specification

Part Number
MGN15CZ1CM+U
MGN15HZ0CM+U
MGN7CZ0CM+U
MGN9CZ0CM+U
MGN9CZ1PM+U
MGN9HZ0CM+U
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBlock Type Preload Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Block external dimension L
(mm)
Block dimension L1
(mm)
Number of block mounting holes
(holes)

฿ 942.86

1 Piece(s) 8 Day(s) [Standard] Standard TypeStandard6.779.2245.0821.5621.562520M3x43242.126.7

฿ 1,057.14

1 Piece(s) 4 Day(s) [Long] Long TypeLight Preload6.379.1173.557.8257.822525M3x43258.843.4

฿ 728.57

1 Piece(s) 4 Day(s) [Standard] Standard TypeLight Preload0.981.244.72.842.84128M2x2.51722.513.5

฿ 742.86

1 Piece(s) 4 Day(s) [Standard] Standard TypeLight Preload1.862.5511.767.357.351510M3x32028.918.9

฿ 857.14

1 Piece(s) 4 Day(s) [Standard] Standard TypeStandard1.862.5511.767.357.351510M3x32028.918.9

฿ 785.71

1 Piece(s) 4 Day(s) [Long] Long TypeLight Preload2.554.0219.618.6218.621516M3x32039.929.9