(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Design features of narrow type miniature guideways - MGN:
1. Tiny and light weight, suitable for miniature equipment.
2. Gothic arch contact design can sustain loads from all directions and offer high rigidity and high accuracy.
3. Specification with ball retainers would avoid ball falling when the blocks are removed from rails.
4. Interchangeable types are available in certain sizes and precision grades.
Part Number |
---|
MGN9CZ0CM+U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Block Type | Preload | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Allowable Static Moment MA (N⋅m) | Allowable Static Moment MB (N⋅m) | Allowable Static Moment MC (N⋅m) | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Block external dimension L (mm) | Block dimension L1 (mm) | Number of block mounting holes (holes) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 742.86 | LINEAR GUIDEWAYS BLOCK | 1 Piece(s) | 4 Day(s) | [Standard] Standard Type | Light Preload | 1.86 | 2.55 | 11.76 | 7.35 | 7.35 | 15 | 10 | M3x3 | 20 | 28.9 | 18.9 |
Loading...
Set / Single Item | Block only | Accuracy | Standard Grade | Material | Stainless Steel |
---|---|---|---|---|---|
Ball Arrangement | 2 Rows of Circular | Retainer | Presence | Lubrication Type | Lubricant Application |
Rolling Element | Ball | Mounting hole dimensions | 4 |
Please check the type/dimensions/specifications of the part MGN9CZ0CM+U in the MGN Series Narrow Type Miniature Linear Guideway, Block Type Bottom Seal series.
Part Number |
---|
MGN15CZ0CM+U |
MGN15CZ1CM+U |
MGN15HZ0CM+U |
MGN7CZ0CM+U |
MGN9CZ1PM+U |
MGN9HZ0CM+U |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Block Type | Preload | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Allowable Static Moment MA (N⋅m) | Allowable Static Moment MB (N⋅m) | Allowable Static Moment MC (N⋅m) | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Block external dimension L (mm) | Block dimension L1 (mm) | Number of block mounting holes (holes) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 942.86 | 1 Piece(s) | 4 Day(s) | [Standard] Standard Type | Light Preload | 4.61 | 5.59 | 45.08 | 21.56 | 21.56 | 25 | 20 | M3x4 | 32 | 42.1 | 26.7 | ||
฿ 942.86 | 1 Piece(s) | 8 Day(s) | [Standard] Standard Type | Standard | 6.77 | 9.22 | 45.08 | 21.56 | 21.56 | 25 | 20 | M3x4 | 32 | 42.1 | 26.7 | ||
฿ 1,057.14 | 1 Piece(s) | 4 Day(s) | [Long] Long Type | Light Preload | 6.37 | 9.11 | 73.5 | 57.82 | 57.82 | 25 | 25 | M3x4 | 32 | 58.8 | 43.4 | ||
฿ 728.57 | 1 Piece(s) | 4 Day(s) | [Standard] Standard Type | Light Preload | 0.98 | 1.24 | 4.7 | 2.84 | 2.84 | 12 | 8 | M2x2.5 | 17 | 22.5 | 13.5 | ||
฿ 857.14 | 1 Piece(s) | 4 Day(s) | [Standard] Standard Type | Standard | 1.86 | 2.55 | 11.76 | 7.35 | 7.35 | 15 | 10 | M3x3 | 20 | 28.9 | 18.9 | ||
฿ 785.71 | 1 Piece(s) | 4 Day(s) | [Long] Long Type | Light Preload | 2.55 | 4.02 | 19.6 | 18.62 | 18.62 | 15 | 16 | M3x3 | 20 | 39.9 | 29.9 |
How can we improve?
How can we improve?