(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Metric Shielded Ball Bearings
An range of common metric ball bearings, fitted with two metal shields to prevent ingress of dirt and foreign matter
Features and Benefits
Primarily intended for use where the inner ring rotates
Applications
-Food and Beverage Industry
-Pharmaceutical
-Medical industry
-Engines and Pumps
-Medical Industry
-Printing
Specification | Value |
Inside Diameter | 15mm |
Outside Diameter | 32mm |
Race Width | 9mm |
Ball Bearing Type | Single Row Deep Groove Ball Bearing |
End Type | Both Sides Shielded |
Bearing Clearance | CN |
Material | Steel |
Ball Material | Steel |
Cage Material | Steel |
Number of Rows | 1 |
Static Load Rating | 2.85kN |
Dynamic Load Rating | 5.59kN |
Bore Type | Parallel |
Bearing Series | 0 Extra Light |
Race Material | Steel |
Race Type | Plain |
Please check the type/dimensions/specifications of the part 6002-2Z in the RS PRO Single Row Deep Groove Ball Bearing- Both Sides Shielded End Type, 15mm I.D, 32mm O.D series.
How can we improve?
How can we improve?