(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Design features of wide type miniature guideways - MGW:
1. The enlarged width design increases the capacity of moment loading.
2. Gothic arch contact design has high rigidity characteristics in all directions.
3. Specification with ball retainers would avoid ball falling when the blocks are removed from rails.
4. Interchangeable types are available in certain sizes and precision grades.
Part Number |
---|
MGWR7R80C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rail Dimension WR (mm) | Assembly Dimension H (mm) | Accuracy | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Load Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 557.14 | LINEAR GUIDEWAYS RAIL | 1 Piece(s) | 6 Day(s) | 14 | 9 | Standard Grade | 30 | 6 | 3.5 |
Loading...
Rail Type | Wide Type | Set / Single Item | Rail Component |
---|
Please check the type/dimensions/specifications of the part MGWR7R80C in the MGW Series Wide Type Miniature Linear Guideway, Rail Type series.
Part Number |
---|
MGWR12R1070PM |
MGWR12R110C |
MGWR12R110CM |
MGWR7R80CM |
MGWR9R1010C |
MGWR9R1040C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rail Dimension WR (mm) | Assembly Dimension H (mm) | Accuracy | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Load Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 10,114.29 | 1 Piece(s) | 8 Day(s) | 24 | 14 | Precision Grade | 40 | 8 | 4.5 | ||
฿ 1,042.86 | 1 Piece(s) | 6 Day(s) | 24 | 14 | Standard Grade | 40 | 8 | 4.5 | ||
฿ 1,042.86 | 1 Piece(s) | 8 Day(s) | 24 | 14 | Standard Grade | 40 | 8 | 4.5 | ||
฿ 557.14 | 1 Piece(s) | 8 Day(s) | 14 | 9 | Standard Grade | 30 | 6 | 3.5 | ||
฿ 6,642.86 | 1 Piece(s) | 6 Day(s) | 18 | 12 | Standard Grade | 30 | 6 | 3.5 | ||
฿ 6,842.86 | 1 Piece(s) | 6 Day(s) | 18 | 12 | Standard Grade | 30 | 6 | 3.5 |
How can we improve?
How can we improve?