(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Design features of narrow type miniature guideways - MGN:
1. Tiny and light weight, suitable for miniature equipment.
2. Gothic arch contact design can sustain loads from all directions and offer high rigidity and high accuracy.
3. Specification with ball retainers would avoid ball falling when the blocks are removed from rails.
4. Interchangeable types are available in certain sizes and precision grades.
Part Number |
---|
MGNR9R95C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rail Dimension WR (mm) | Assembly Dimension H (mm) | Accuracy | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Load Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 457.14 | LINEAR GUIDEWAYS RAIL | 1 Piece(s) | 6 Day(s) | 9 | 10 | Standard Grade | 20 | 6 | 3.5 |
Loading...
Rail Type | Standard | Set / Single Item | Rail Component |
---|
Please check the type/dimensions/specifications of the part MGNR9R95C in the MGN Series Narrow Type Miniature Linear Guideway, Rail Type series.
Part Number |
---|
MGNR12R1095C |
MGNR12R1120C |
MGNR12R1145C |
MGNR9R95CM |
MGNR9R95PM |
MGNR9R975C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rail Dimension WR (mm) | Assembly Dimension H (mm) | Accuracy | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Load Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,857.14 | 1 Piece(s) | 6 Day(s) | 12 | 13 | Standard Grade | 25 | 6 | 3.5 | ||
฿ 4,971.43 | 1 Piece(s) | 6 Day(s) | 12 | 13 | Standard Grade | 25 | 6 | 3.5 | ||
฿ 5,071.43 | 1 Piece(s) | 6 Day(s) | 12 | 13 | Standard Grade | 25 | 6 | 3.5 | ||
฿ 457.14 | 1 Piece(s) | 8 Day(s) | 9 | 10 | Standard Grade | 20 | 6 | 3.5 | ||
฿ 528.57 | 1 Piece(s) | 8 Day(s) | 9 | 10 | Precision Grade | 20 | 6 | 3.5 | ||
฿ 3,928.57 | 1 Piece(s) | 6 Day(s) | 9 | 10 | Standard Grade | 20 | 6 | 3.5 |
How can we improve?
How can we improve?