1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EG Series Low Profile Ball Type Linear Guideway (Part Number)

EG Series Low Profile Ball Type Linear Guideway
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 928.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The design of EG series offers a low profile, high load capacity, and high rigidity. It also features an equal load rating in all four directions and self-aligning capability to absorb installation-error, allowing for higher accuracies.
Additionally, the lower assembly height and shorter length make the EG series more suitable for high-speed, automation machines and applications where space is limited.
The retainer is designed to hold the balls in the block even when it is removed from the rail.

Part Number
EGH15CAZ0C
EGH15CAZAC
EGH15SAZ0C
EGH20CAZ0C
EGH20SAZ0C
EGH25CAZ0C
EGH25SAZ0C
EGH35CAZ0C
EGW15CAZ0C
EGW15CAZAC
EGW15SAZ0C
EGW20CAZ0C
EGW20SAZ0C
EGW25CAZ0C
EGW25CAZAC
EGW25SAZ0C
EGW25SBZ0C
EGW30CAZ0C
EGW30CAZAC
EGW30CCZ0C
EGW35CCZ0C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlock Type Preload Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Block mounting Block external dimension W
(mm)
Block external dimension L
(mm)
Block dimension L1
(mm)
Number of block mounting holes
(holes)

฿ 942.86

LINEAR GUIDEWAYS BLOCK 1 Piece(s) Same day [Standard] Standard TypeLight Preload7.8316.190.130.10.12626M4x6Mounting From Top3456.839.84

฿ 942.86

LINEAR GUIDEWAYS BLOCK 1 Piece(s) 4 Day(s) [Standard] Standard TypeStandard7.8316.190.130.10.12626M4x6Mounting From Top3456.839.84

฿ 928.57

LINEAR GUIDEWAYS BLOCK 1 Piece(s) 4 Day(s) ShortLight Preload5.359.40.080.040.0426-M4x6Mounting From Top3440.123.12

฿ 1,171.43

LINEAR GUIDEWAYS BLOCK 1 Piece(s) 4 Day(s) [Standard] Standard TypeLight Preload10.3121.130.220.160.163232M5x7Mounting From Top4269.148.14

฿ 1,128.57

LINEAR GUIDEWAYS BLOCK 1 Piece(s) 4 Day(s) ShortLight Preload7.2312.740.130.060.0632-M5x7Mounting From Top4250292

฿ 1,457.14

LINEAR GUIDEWAYS BLOCK 1 Piece(s) 4 Day(s) [Standard] Standard TypeLight Preload16.2732.40.380.320.323535M6x9Mounting From Top4882.6594

฿ 1,400.00

LINEAR GUIDEWAYS BLOCK 1 Piece(s) 4 Day(s) ShortLight Preload11.419.50.230.120.1235-M6x9Mounting From Top4859.135.52

฿ 2,171.43

LINEAR GUIDEWAYS BLOCK 1 Piece(s) 4 Day(s) [Standard] Standard TypeLight Preload33.3564.840.980.690.695050M8x12Mounting From Top70108784

฿ 1,000.00

LINEAR GUIDEWAYS BLOCK 1 Piece(s) 4 Day(s) [Wide] WideLight Preload7.8316.190.130.10.14126M5Mounting From Top5256.839.84

฿ 1,000.00

LINEAR GUIDEWAYS BLOCK 1 Piece(s) 4 Day(s) [Wide] WideStandard7.8316.190.130.10.14126M5Mounting From Top5256.839.84

฿ 985.71

LINEAR GUIDEWAYS BLOCK 1 Piece(s) 4 Day(s) Wide ShortLight Preload5.359.40.080.040.0441-M5Mounting From Top5240.123.12

฿ 1,242.86

LINEAR GUIDEWAYS BLOCK 1 Piece(s) 4 Day(s) [Wide] WideLight Preload10.3121.130.220.160.164932M6Mounting From Top5969.148.14

฿ 1,200.00

LINEAR GUIDEWAYS BLOCK 1 Piece(s) 4 Day(s) Wide ShortLight Preload7.2312.740.130.060.0649-M6Mounting From Top5950292

฿ 1,528.57

LINEAR GUIDEWAYS BLOCK 1 Piece(s) 4 Day(s) [Wide] WideLight Preload16.2732.40.380.320.326035M8Mounting From Top7382.6594

฿ 1,528.57

LINEAR GUIDEWAYS BLOCK 1 Piece(s) 4 Day(s) [Wide] WideStandard16.2732.40.380.320.326035M8Mounting From Top7382.6594

฿ 1,628.57

LINEAR GUIDEWAYS BLOCK 1 Piece(s) 4 Day(s) Wide ShortLight Preload11.419.50.230.120.1260-M8Mounting From Top7359.135.52

฿ 1,542.86

LINEAR GUIDEWAYS BLOCK 1 Piece(s) 4 Day(s) Wide ShortLight Preload11.419.50.230.120.1260-M8Mounting From Bottom7359.135.52

฿ 1,800.00

LINEAR GUIDEWAYS BLOCK 1 Piece(s) 4 Day(s) [Wide] WideLight Preload23.747.460.680.550.557240M10Mounting From Top9098.170.14

฿ 1,800.00

LINEAR GUIDEWAYS BLOCK 1 Piece(s) 4 Day(s) [Wide] WideStandard23.747.460.680.550.557240M10Mounting From Top9098.170.14

฿ 1,800.00

LINEAR GUIDEWAYS BLOCK 1 Piece(s) 4 Day(s) [Wide] WideLight Preload23.747.460.680.550.557240M10Combined9098.170.14

฿ 2,557.14

LINEAR GUIDEWAYS BLOCK 1 Piece(s) 4 Day(s) [Wide] WideLight Preload33.3564.840.980.690.698250M10Combined100108784

Loading...

  1. 1

Basic Information

Set / Single Item Block only Accuracy Standard Grade Material Carbon Steel
Ball Arrangement 4 Rows of Circular Retainer Presence Lubrication Type Lubricant Application
Rolling Element Ball